text.skipToContent text.skipToNavigation

Stainless Steel Gasket for 1/2 in. ISO Parallel Thread (RS) Fitting, Fluorocarbon FKM Inner Ring, DIN

Part #: SS-8-RSD-2V

Specifications

Attribute Value
Body Material Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Flow Restrictor No
Gasket Size 1/2 in.
Inner Ring Fluorocarbon FKM Inner Ring, DIN
eClass (4.1) 23070101
eClass (5.1.4) 37020590
eClass (6.0) 23071500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31181500
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31161833
Gaskets

Engineered for precision sealing in demanding systems, this gasket enhances reliability and minimizes maintenance in fluid and gas applications.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Stainless Steel Gasket for 1/2 in. ISO Parallel Thread (RS) Fitting, Fluorocarbon FKM Inner Ring, DIN

Part #: SS-8-RSD-2V
View Catalog

Add To Favorites

Catalogs

Gaskets
Engineered for precision sealing in demanding systems, this gasket enhances reliability and minimizes maintenance in fluid and gas applications.

Specifications

SS-8-RSD-2V — Stainless Steel Gasket for 1/2 in. ISO Parallel Thread (RS) Fitting, Fluorocarbon FKM Inner Ring, DIN

Attribute Value
Body Material Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Flow Restrictor No
Gasket Size 1/2 in.
Inner Ring Fluorocarbon FKM Inner Ring, DIN
eClass (4.1) 23070101
eClass (5.1.4) 37020590
eClass (6.0) 23071500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31181500
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31161833
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
304L-12-RSNB-2 304L Stainless Steel - - - - View Product
304L-16-RSNB-2 304L Stainless Steel - - - - View Product
304L-2-RSNB-2 304L Stainless Steel - - - - View Product
304L-4-RSNB-2 304L Stainless Steel - - - - View Product
304L-6-RSNB-2 304L Stainless Steel - - - - View Product
CU-12-RP-2 Copper - - - - View Product
CU-2-RP-2 Copper - - - - View Product
CU-4-RG-2 Copper - - - - View Product
CU-4-RP-2 Copper - - - - View Product
CU-6-RP-2 Copper - - - - View Product
CU-8-RG-2 Copper - - - - View Product
CU-8-RP-2 Copper - - - - View Product
S-12-RS-2V Carbon Steel - - - - View Product
S-16-RS-2V Carbon Steel - - - - View Product
S-2-RS-2V Carbon Steel - - - - View Product
S-4-RS-2B Carbon Steel - - - - View Product
S-4-RS-2V Carbon Steel - - - - View Product
S-6-RS-2V Carbon Steel - - - - View Product
S-8-RS-2V Carbon Steel - - - - View Product
SS-12-RS-2B Stainless Steel - - - - View Product
SS-12-RS-2V Stainless Steel - - - - View Product
SS-12-RSD-2V Stainless Steel - - - - View Product
SS-16-RS-2V Stainless Steel - - - - View Product
SS-16-RSD-2V Stainless Steel - - - - View Product
SS-20-RS-2V Stainless Steel - - - - View Product
SS-2-RS-2V Stainless Steel - - - - View Product
SS-2-RSD-2V Stainless Steel - - - - View Product
SS-4-RP-2 Stainless Steel - - - - View Product
SS-4-RS-2B Stainless Steel - - - - View Product
SS-4-RS-2V Stainless Steel - - - - View Product
SS-4-RSD-2V Stainless Steel - - - - View Product
SS-6-RS-2B Stainless Steel - - - - View Product
SS-6-RS-2V Stainless Steel - - - - View Product
SS-6-RSD-2V Stainless Steel - - - - View Product
SS-8-RS-2B Stainless Steel - - - - View Product
SS-8-RS-2V Stainless Steel - - - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.