|
Stainless Steel VCO O-Ring Face Seal Fitting, Tube Socket Weld Gland, 1 in. VCO Fitting x 1 in. Tube OD
Part #: SS-16-VCO-3
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
GlandsProvides a secure, high-purity sealing interface for VCO assemblies, ensuring repeatable vacuum-tight performance in instrumentation systems. Log in or Register to view price お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel VCO O-Ring Face Seal Fitting, Tube Socket Weld Gland, 1 in. VCO Fitting x 1 in. Tube OD
Log in or Register to view price
Catalogs
Glands
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Bodies with and without weld fittings.
Specifications
SS-16-VCO-3 — Stainless Steel VCO O-Ring Face Seal Fitting, Tube Socket Weld Gland, 1 in. VCO Fitting x 1 in. Tube OD
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1 in. |
| Connection 1 Type | VCO® O-Ring Face Seal Gland |
| Connection 2 Size | 1 in. |
| Connection 2 Type | Tube Socket Weld |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 316L-4-VCO-3A | 316L Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Automatic Tube Butt Weld | View Product |
| 316L-8-VCO-3A | 316L Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Automatic Tube Butt Weld | View Product |
| SS-12-VCO-3 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Gland | 3/4 in. | Tube Socket Weld | View Product |
| SS-12-WVCO-1-12 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Gland | 3/4 in. | Male NPT | View Product |
| SS-12-WVCO-6-1210 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Gland | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-2-VCO-3 | 316 Stainless Steel | 1/8 in. | VCO® O-Ring Face Seal Gland | 1/8 in. | Tube Socket Weld | View Product |
| SS-4-VCO-3 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Tube Socket Weld | View Product |
| SS-4-VCO-3-4MTW | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Male Weld | View Product |
| SS-4-VCO-3-4TA | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4-WVCO-1-4 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Male NPT | View Product |
| SS-4-WVCO-1-4ST | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 7/16-20 in. | Male SAE/MS Straight Thread | View Product |
| SS-4-WVCO-6-400 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-4-WVCO-6-DF | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | VCO® O-Ring Face Seal Fitting | View Product |
| SS-4-WVCO-7-4 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Gland | 1/4 in. | Female NPT | View Product |
| SS-6-VCO-3 | 316 Stainless Steel | 3/8 in. | VCO® O-Ring Face Seal Gland | 3/8 in. | Tube Socket Weld | View Product |
| SS-8-VCO-3 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Tube Socket Weld | View Product |
| SS-8-VCO-3-6TA | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-8-VCO-3-8MTW | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Male Weld | View Product |
| SS-8-VCO-3-8TA | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8-WVCO-1-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Male NPT | View Product |
| SS-8-WVCO-6-600 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-8-WVCO-6-810 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-8-WVCO-6-DF | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | VCO® O-Ring Face Seal Fitting | View Product |
| SS-8-WVCO-7-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Gland | 1/2 in. | Female NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
