|
Stainless Steel Snubber / Gauge Protector, 1/4 in. Female NPT x 1/4 in. Male NPT, Oils from 250 to 1000 SUS
Part #: SS-4-SA-EL
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight gauge protector fitting shields pressure instruments from system spikes and pulsations—ideal for extending gauge life in high-pressure setups. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Snubber / Gauge Protector, 1/4 in. Female NPT x 1/4 in. Male NPT, Oils from 250 to 1000 SUS
Log in or Register to view price
Catalogs
Straights
Features: 40, 50, 63, 100, 115, and 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 and 6 in.) dial sizes; Accuracy in accordance with ASME, EN, and JIS; Available with a variety of end connections, including Swagelok® tube adapters; Center-back, lower-back, and lower mount configurations; Stainless steel and reinforced thermoplastic construction; Available unfilled or liquid filled
Features: Step-by-step identification procedure for threads and end connections.
Specifications
SS-4-SA-EL — Stainless Steel Snubber / Gauge Protector, 1/4 in. Female NPT x 1/4 in. Male NPT, Oils from 250 to 1000 SUS
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Female NPT |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37011402 |
| eClass (5.1.4) | 37011401 |
| eClass (6.0) | 27209102 |
| eClass (6.1) | 37011401 |
| eClass (10.1) | 37011401 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 41116500 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40171707 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4-SA-EA | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-4-SA-EG | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-4-SA-EW | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-8-SA-EA | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male NPT | View Product |
| SS-8-SA-EW | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male NPT | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
