|
316ステンレス鋼製 VCR 面シール継手、NPTおねじコネクター・ボディ、1/4 インチ・サイズ VCR継手 × 1/4 インチ・サイズ NPTおねじ
型番: SS-4-VCR-1-4
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
ストレート型Swagelok VCR®メタル・ガスケット式面シールは、高純度の金属同士のシールを維持し、漏れのない締め切りを行います。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
カタログ
ストレート型
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
仕様
SS-4-VCR-1-4 — 316ステンレス鋼製 VCR 面シール継手、NPTおねじコネクター・ボディ、1/4 インチ・サイズ VCR継手 × 1/4 インチ・サイズ NPTおねじ
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 ステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 1/4 インチ |
| コネクション1 タイプ | VCR® メタル・ガスケット式面シール継手 |
| コネクション2 サイズ | 1/4 インチ |
| コネクション2 タイプ | NPTおねじ |
| 流量制限 | いいえ |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183107 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 316L-4-HVCR-1A6 | 316L Stainless Steel | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Automatic Tube Weld | 製品を見る |
| 6LV-4-HVCR-1-6TB7 | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Tube Butt Weld | 製品を見る |
| 6LV-4-HVCR-1-6TB7P | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Tube Butt Weld | 製品を見る |
| SS-12-VCR-1-12 | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Fitting | 3/4 in. | Male NPT | 製品を見る |
| SS-16-VCR-1-16 | 316 Stainless Steel | 1 in. | VCR® Metal Gasket Face Seal Fitting | 1 in. | Male NPT | 製品を見る |
| SS-2-VCR-1-2 | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | 製品を見る |
| SS-4-VCR-1-00032 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 9/16-18 in. | Male Straight Thread O-Ring Seal | 製品を見る |
| SS-4-VCR-1-2 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Male NPT | 製品を見る |
| SS-4-VCR-1-4RT | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-4-VCR-1-8 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-4-VCR-1-OR | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 7/16-20 in. | Male O-Seal SAE/MS Straight Thread | 製品を見る |
| SS-4-VCR-6-200 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4-VCR-6-400 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4-VCR-6-600 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4-VCR-6-6M0 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-4-VCR-6-8M0 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 8 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-8-VCR-1-01081 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 9/16-18 in. | Male Straight Thread O-Ring Seal | 製品を見る |
| SS-8-VCR-1-4 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-8-VCR-1-6 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Male NPT | 製品を見る |
| SS-8-VCR-1-8 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-8-VCR-1-8ST | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 3/4-16 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-8-VCR-6-400 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-8-VCR-6-600 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-8-VCR-6-810 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
