text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Bulkhead Reducing Union, 8 mm x 6 mm Tube OD

Part #: SS-8M0-61-6M

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37030709
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Bulkhead Reducing Union, 8 mm x 6 mm Tube OD

Part #: SS-8M0-61-6M
View Catalog

Add To Favorites

Catalogs

Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Specifications

SS-8M0-61-6M — Stainless Steel Swagelok Tube Fitting, Bulkhead Reducing Union, 8 mm x 6 mm Tube OD

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37030709
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-61-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-61-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-61-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-61 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-810-61 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-100-61 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-12M0-61 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-200-61 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-200-71-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-300-61 Brass 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
B-400-11-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-61 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-400-71-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-71-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-R1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
B-600-61 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-600-71-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-6M0-61 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-810-11-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-61 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-810-71-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-8M0-61 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
M-400-61 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-810-61 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
PFA-420-61 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
S-400-71-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-100-61 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-1010-61 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-10M0-61 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10M0-R1-10M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-1210-11-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-61 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-61-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male 37° Flare View Product
SS-1210-71-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1210-R1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-12M0-11-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-61 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12M0-71-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-1610-11-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-61 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-1610-61-16AN 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male 37° Flare View Product
SS-16M0-61 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-18M0-61 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-200-11-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-61 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-200-61-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-200-71-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-200-R1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-20M0-61 316 Stainless Steel 20 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Fitting View Product
SS-2400-61 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting View Product
SS-25M0-61 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting View Product
SS-300-61 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
SS-3M0-61 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-400-11-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-11-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-61 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-61-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-61-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male 37° Flare View Product
SS-400-61-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-400-61BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-61SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-71-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-400-71-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-400-R1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-4M0-61 316 Stainless Steel 4 mm Swagelok® Tube Fitting 4 mm Swagelok® Tube Fitting View Product
SS-500-61 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting View Product
SS-600-11-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-11-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-11-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-61 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-61-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-600-61-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male 37° Flare View Product
SS-600-61-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-600-61BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-71-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-600-71-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-600-71-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-600-R1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-6M0-11-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-61 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6M0-71-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-11-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-11-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-61 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-61-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-61-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-810-61-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male 37° Flare View Product
SS-810-61BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-71-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-71-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-R1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-8M0-61 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.