text.skipToContent text.skipToNavigation

316L VAR High Purity High Pressure Diaphragm Sealed Valve, 3/8 in. TBW, Round Handle

Part #: 6LV-DSBW6

Specifications

Attribute Value
Actuator Type Manual
Body Material 316L VAR
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 3/8 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 3/8 in.
Connection 2 Type Tube Butt Weld
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket PTFE Coated 316 Stainless Steel
Handle Color Green
Handle Style Round
Maximum Temperature, °F (°C) 250 (121)
Max Temperature Pressure Rating 250°F @ 2800 PSIG /121°C @ 192 BAR
Minimum Temperature, °F (°C) -100 (-73)
Room Temperature Pressure Rating 3500 PSIG @ 70°F /241 BAR @ 20°C
Seat Material PCTFE
Surface Finish 20 µin (0.51 µm) Ra
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37011801
eClass (6.1) 37011801
eClass (10.1) 37011801
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (17.1001) 40141621
Straight Pattern

Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VAR High Purity High Pressure Diaphragm Sealed Valve, 3/8 in. TBW, Round Handle

Part #: 6LV-DSBW6
View Catalog

Add To Favorites

Catalogs

Straight Pattern
Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.

Specifications

6LV-DSBW6 — 316L VAR High Purity High Pressure Diaphragm Sealed Valve, 3/8 in. TBW, Round Handle

Attribute Value
Actuator Type Manual
Body Material 316L VAR
Cleaning Process Special Cleaning and Packaging (SC-11)
Connection 1 Size 3/8 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 3/8 in.
Connection 2 Type Tube Butt Weld
CV Maximum 0.3
Flow Pattern Straight (2-way)
Gasket PTFE Coated 316 Stainless Steel
Handle Color Green
Handle Style Round
Maximum Temperature, °F (°C) 250 (121)
Max Temperature Pressure Rating 250°F @ 2800 PSIG /121°C @ 192 BAR
Minimum Temperature, °F (°C) -100 (-73)
Room Temperature Pressure Rating 3500 PSIG @ 70°F /241 BAR @ 20°C
Seat Material PCTFE
Surface Finish 20 µin (0.51 µm) Ra
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37011801
eClass (6.1) 37011801
eClass (10.1) 37011801
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (17.1001) 40141621
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-DLBW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
6LV-DSBW4 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
SS-DLS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-DLS6 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-DLS6MM 316L Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-DLS8MM 316L Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-DLV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
SS-DLVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-DSM4F4A 316L Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT View Product
SS-DSS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-DSS6 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-DSTW4 316L Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Tube Socket Weld View Product
SS-DSV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
SS-DSVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.