|
Stainless Steel Integral Bonnet Angle-Pattern Needle Valve, 1/4 in. MNPT, Regulating Stem
Part #: SS-1RM4-A
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Angle Pattern, Regulating StemIntegral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications. Log in or Register to view price お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Integral Bonnet Angle-Pattern Needle Valve, 1/4 in. MNPT, Regulating Stem
Log in or Register to view price
Catalogs
Angle Pattern, Regulating Stem
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-1RM4-A — Stainless Steel Integral Bonnet Angle-Pattern Needle Valve, 1/4 in. MNPT, Regulating Stem
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Male NPT |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Male NPT |
| CV Maximum | 0.37 |
| Flow Pattern | Angle Pattern (2-way) |
| Handle Style | Phenolic Knob |
| Low Emissions Certified | Yes |
| Maximum Temperature, °F (°C) | 600 (315) |
| Max Temperature Pressure Rating | 600°F @ 3130 PSIG /315°C @ 215 BAR |
| Minimum Temperature, °F (°C) | -65 (-53) |
| Orifice | 0.172 in |
| Room Temperature Pressure Rating | 5000 PSIG @ 100°F /344 BAR @ 37°C |
| Stem Tip Material | 316 Stainless Steel |
| Stem Type | Regulating |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-1RM4-S4-A | Brass | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-1RS4-A | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-1RS6-A | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-ORS2-A | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1RF4-A | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-1RM4-S4-A | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1RS4-A | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1RS6-A | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1RS6MM-A | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-1RS8-A | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1RS8MM-A | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-ORF2-A | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-ORS2-A | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
