|
Multi-Purpose Push-On Hose End Connection, 1/4 in. Stainless Steel Tube Adapter, 1/4 in. Hose Size
부품 번호: SS-PB4-TA4
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
연결구다양한 스웨즈락 호스 및 플렉시블 튜빙용 연결구들은 현장 설치를 쉽게 해줍니다. 스웨즈락 튜브 피팅, 스웨즈락 튜브 어댑터, 수나사 NPT 피팅, 수나사 ISO/BSP 경사나사 피팅 및 유니온이 포함됩니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Multi-Purpose Push-On Hose End Connection, 1/4 in. Stainless Steel Tube Adapter, 1/4 in. Hose Size
로그인 또는 회원가입하여 가격 보기
카탈로그
연결구
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
사양
SS-PB4-TA4 — Multi-Purpose Push-On Hose End Connection, 1/4 in. Stainless Steel Tube Adapter, 1/4 in. Hose Size
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 Stainless Steel |
| 연결구 1 크기 | 1/4 in. |
| 연결구 1 종류 | Swagelok® Tube Adapter |
| 연결구 재질 | 316 Stainless Steel |
| 호스 크기 | 1/4 in. |
| eClass (4.1) | 37110306 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 37119200 |
| eClass (6.1) | 37119200 |
| eClass (10.1) | 37119200 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| B-PB12-PM12 | Brass | 3/4 in. | Male NPT | - | - | 제품 보기 |
| B-PB12-TA12 | Brass | 3/4 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| B-PB4-MT4 | Brass | 1/4 in. | Male ISO Tapered Thread | - | - | 제품 보기 |
| B-PB4-PM4 | Brass | 1/4 in. | Male NPT | - | - | 제품 보기 |
| B-PB4-TA4 | Brass | 1/4 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| B-PB6-MT6 | Brass | 3/8 in. | Male ISO Tapered Thread | - | - | 제품 보기 |
| B-PB6-PM4 | Brass | 1/4 in. | Male NPT | - | - | 제품 보기 |
| B-PB6-PM6 | Brass | 3/8 in. | Male NPT | - | - | 제품 보기 |
| B-PB6-TA6 | Brass | 3/8 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| B-PB6-TM10 | Brass | 10 mm | Swagelok® Tube Adapter | - | - | 제품 보기 |
| B-PB8-PM8 | Brass | 1/2 in. | Male NPT | - | - | 제품 보기 |
| B-PB8-TA8 | Brass | 1/2 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| B-PB8-TM12 | Brass | 12 mm | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-PB12-PM12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | 제품 보기 |
| SS-PB12-TA12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-PB16-TA16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-PB4-6 | 316 Stainless Steel | 1/4 in. | Multi-Purpose Push-On Hose Insert | - | - | 제품 보기 |
| SS-PB4-MT4 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | 제품 보기 |
| SS-PB4-PM4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 제품 보기 |
| SS-PB4-SL4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
| SS-PB4-TM6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-PB4-TM8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-PB6-6 | 316 Stainless Steel | 3/8 in. | Multi-Purpose Push-On Hose Insert | - | - | 제품 보기 |
| SS-PB6-MT6 | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | 제품 보기 |
| SS-PB6-PM4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | 제품 보기 |
| SS-PB6-PM6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | 제품 보기 |
| SS-PB6-SL6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
| SS-PB6-TA4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-PB6-TA6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-PB6-TA8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-PB6-TM10 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-PB6-TM8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-PB8-6 | 316 Stainless Steel | 1/2 in. | Multi-Purpose Push-On Hose Insert | - | - | 제품 보기 |
| SS-PB8-MT8 | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | 제품 보기 |
| SS-PB8-PM8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | 제품 보기 |
| SS-PB8-SL8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 제품 보기 |
| SS-PB8-TA8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | 제품 보기 |
| SS-PB8-TM12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | - | - | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
