text.skipToContent text.skipToNavigation

Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. MNPT, PCTFE Stem Tip

Part #: SS-1KM4

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
CV Maximum 0.37
Flow Pattern Straight (2-way)
Handle Style Phenolic Knob
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 4295 PSIG /93°C @ 296 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.172 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material PCTFE
Stem Type Soft-Seat PCTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Straight Pattern, Soft Seat Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. MNPT, PCTFE Stem Tip

Part #: SS-1KM4
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Soft Seat Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

SS-1KM4 — Stainless Steel Integral Bonnet Needle Valve, 0.37 Cv, 1/4 in. MNPT, PCTFE Stem Tip

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Male NPT
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
CV Maximum 0.37
Flow Pattern Straight (2-way)
Handle Style Phenolic Knob
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 4295 PSIG /93°C @ 296 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.172 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material PCTFE
Stem Type Soft-Seat PCTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1KF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-1KF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-1KM4-S4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-1KS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1KS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-1KS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1KS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-1KS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1KS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-20KF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-OKS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.