text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Reducing Union Tee, 8 mm x 8 mm x 6 mm Tube OD

型番: SS-8M0-3-8M-6M

仕様

属性
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 8 mm
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 6 mm
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142615
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Tees

Tee reducer fitting connects tubing of varying sizes in a three-way configuration—ideal for branching flow in compact, critical systems.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Reducing Union Tee, 8 mm x 8 mm x 6 mm Tube OD

型番: SS-8M0-3-8M-6M
カタログを見る

お気に入りに追加する

カタログ

Tees

Tee reducer fitting connects tubing of varying sizes in a three-way configuration—ideal for branching flow in compact, critical systems.

仕様

SS-8M0-3-8M-6M — Stainless Steel Swagelok Tube Fitting, Reducing Union Tee, 8 mm x 8 mm x 6 mm Tube OD

属性
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 8 mm
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 6 mm
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142615
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
B-600-3-6-4 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
B-810-3-8-4 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
B-810-3-8-6 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-1010-3-10-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting 製品を見る
SS-10M0-3-10M-6M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 製品を見る
SS-1210-3-12-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 製品を見る
SS-1210-3-12-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 製品を見る
SS-1210-3-12-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 製品を見る
SS-1210-3-12-8SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 製品を見る
SS-1210-3-6-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-1210-3-8-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-12M0-3-12M-6M 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 製品を見る
SS-1610-3-16-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 製品を見る
SS-1610-3-16-6 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 製品を見る
SS-1610-3-16-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 製品を見る
SS-16M0-3-16M-12M 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting 製品を見る
SS-18M0-3-18M-12M 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting 製品を見る
SS-2000-3-20-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-22M0-3-22M-12M 316 Stainless Steel 22 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Fitting 製品を見る
SS-2400-3-24-16 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-25M0-3-25M-12M 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting 製品を見る
SS-400-3-4-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-600-3-4-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-600-3-6-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-810-3-4-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-810-3-6-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-810-3-8-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-810-3-8-4SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-810-3-8-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

このプロセスには数分間かかる場合があります。このままお待ちください。