|
Juego de férulas (1 férulas delanteras/1 férulas traseras) Pedido en múltiplos de 10
Referencia #: NY-200-SET
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Juegos de FérulasEl juego de férulas asegura una sujeción firme y estanca en el tubo—ideal para sistemas críticos de fluidos y gases que requieren un cierre fiable. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Juego de férulas (1 férulas delanteras/1 férulas traseras) Pedido en múltiplos de 10
Inicie la sesión o regístrese para ver los precios
Catálogos
Juegos de Férulas
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Especificaciones
NY-200-SET — Juego de férulas (1 férulas delanteras/1 férulas traseras) Pedido en múltiplos de 10
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Nilón |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 1/8 pulg. |
| Tipo de conexión 1 | Racor Swagelok® |
| Característica | Cada dispensador contiene 10 juegos |
| Limitador de Caudal | No |
| eClass (4.1) | 37060708 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-100-SET | Brass | 1/16 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| B-10M0-SET | Brass | 10 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| B-200-SET | Brass | 1/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| B-300-SET | Brass | 3/16 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| B-400-SET | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| B-600-SET | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| B-6M0-SET | Brass | 6 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| B-810-SET | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| M-400-SET | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| NY-400-SET | Nylon | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| NY-600-SET | Nylon | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| NY-810-SET | Nylon | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-100-SET | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-10M0-SET | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-12M0-SET | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-200-SET | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-300-SET | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-400-SET | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-500-SET | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-600-SET | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-6M0-SET | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-810-SET | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| SS-8M0-SET | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | Ver producto |
| T-100-SET | PTFE | 1/16 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| T-200-SET | PTFE | 1/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| T-400-SET | PTFE | 1/4 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| T-600-SET | PTFE | 3/8 in. | Swagelok® Tube Fitting | - | - | Ver producto |
| T-810-SET | PTFE | 1/2 in. | Swagelok® Tube Fitting | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
