다이어프램 밸브 — UHP 개폐용 다이어프램 밸브, DP 시리즈
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.
-
다이어프램 밸브 — UHP 개폐용 다이어프램 밸브, DP 시리즈 — Straight Pattern and Multiport
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.문의부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류6LVV-DPR11P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPS6M-C 316L VIM-VAR 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 6LVV-DPVR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPA111P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPBW4-P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPFR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPFR4-P-O 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPFR4-P1-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPHVR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPMR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male Rotatable VCR Thread 1/4 in. Face Seal (Metal Gasket) Male Rotatable VCR Thread 6LVV-DPVR4-P1-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPVR4-P-O 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPC111P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPFR4-P-CM 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPL11P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPVFR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPS4-O 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 6LVV-DPTVR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPBW4-P1-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPS4-C 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting -
다이어프램 밸브 — UHP 개폐용 다이어프램 밸브, DP 시리즈 — Modular Surface Mount (MSM) with Actuator
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.문의부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류6LVV-MSM-DP-2-P-C 316L VIM-VAR - - - - -
다이어프램 밸브 — UHP 개폐용 다이어프램 밸브, DP 시리즈 — Straight Pattern, Manual Actuation
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.문의부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류6LVV-DPC233P-C 316L VIM-VAR 1/4 in. Rotatable Male VCR® Metal Gasket Face Seal 1/4 in. Female VCR® Metal Gasket Face Seal 6LVV-DPFR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPFR4-P1 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPFR4-P-GR 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPLFR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPMR4-P 316L VIM-VAR 1/4 in. Rotatable Male VCR 1/4 in. Face Seal (Metal Gasket) Male Rotatable VCR Thread 6LVV-DPS4 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 6LVV-DPS6M 316L VIM-VAR 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 6LVV-DPTFR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR 6LVV-DPVR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPVR4-P1 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 6LVV-DPBW4-P 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LVV-DPLVR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR
매장 위치로 구입 가능한 제품 보기
시간