カタログ
VCO® O-Ring Face Seal Fittings — Male Connectors — 90° Elbows
Enables compact, leak-tight directional changes with repeatable O-ring sealing—ideal for high-purity, space-constrained instrumentation systems.
VCO® O-Ring Face Seal Fittings
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| SS-4-VCO-2-4 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Male NPT | 製品を見る |
| SS-4-VCO-9-400 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4-VCO-9P-4ST | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | 製品を見る |
| SS-8-VCO-2-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Male NPT | 製品を見る |
| SS-8-VCO-9-810 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
