Ideal for inline connections in critical medium pressure fluid systems, this union delivers reliable sealing and simplifies modular system design.
Medium-Pressure Tube Fittings — Unions — Straights
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Medium-Pressure Tube Fittings — Unions — Straights
Swagelok Medium and High Pressure Fittings FK and IPT and Adapters Special Alloy Materials
FK and IPT Series Products Cone and thread or medium-pressure tube fitting connections Excellent corrosion resistance in chloride-containing environmentsManufactured to meet NORSOK and NACE® MR0175/ISO15156
Medium and High Pressure Fittings FK and IPT, Tubing Valves and Accessories
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| SS-12FK0-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Medium-Pressure Tube Fitting | 3/4 in. | Swagelok® Medium-Pressure Tube Fitting | Ver producto |
| SS-4FK0-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | Ver producto |
| SS-6FK0-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | Ver producto |
| SS-8FK0-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
