Catalogs
Quick-Connects — Instrumentation Quick-Connects — DESO Stems
스웨즈락 퀵 코넥트는 연결을 자주 하고, 공기 유입과 유체 유출을 최소화해야 하는 애플리케이션에서 빠르고 쉽게 연결할 수 있게 해 줍니다.
Quick Connects, QC, QF, QM, and QTM Series
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-D-400 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC4-D-4PF | Brass | 1/4 in. | Female NPT | - | - | View Product |
| B-QC4-D-4PM | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-QC4-D-6M0 | Brass | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| B-QC6-D-4PF | Brass | 1/4 in. | Female NPT | - | - | View Product |
| B-QC6-D-4PM | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-QC6-D-600 | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC6-D-6PM | Brass | 3/8 in. | Male NPT | - | - | View Product |
| B-QC8-D-810 | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC8-D-8PF | Brass | 1/2 in. | Female NPT | - | - | View Product |
| B-QC8-D-8PM | Brass | 1/2 in. | Male NPT | - | - | View Product |
| SS-QC4-D-200 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-D-2PF | 316 Stainless Steel | 1/8 in. | Female NPT | - | - | View Product |
| SS-QC4-D-2PM | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
| SS-QC4-D-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-D-400K1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-D-400K2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-D-400K3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-D-400K4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-D-400K5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-D-400KZ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-D-4MT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
| SS-QC4-D-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-D-4PFK5 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-D-4PFKZ | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC4-D-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-D-4PMK2 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-D-4PMK3 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-D-4PMKZ | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC4-D-6M0 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-D-6M0K1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-D-10M0 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-D-4PF | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | View Product |
| SS-QC6-D-4PM | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
| SS-QC6-D-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-D-600K1 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC6-D-600K2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | - | - | View Product |
| SS-QC6-D-600K3 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
| SS-QC6-D-6PF | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | - | - | View Product |
| SS-QC6-D-6PM | Acero inoxidable 316 | 3/8 pulg. | NPT macho | - | - | View Product |
| SS-QC6-DC-6HC | Acero inoxidable 316 | 3/8 pulg. | Conector para Manguera | - | - | View Product |
| SS-QC8-D-12M0 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC8-D-810 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC8-D-810K1 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
| SS-QC8-D-8MT | 316 스테인리스강 | 1/2인치 | 수나사 ISO 경사나사 | - | - | View Product |
| SS-QC8-D-8PF | 316 스테인리스강 | 1/2인치 | 암나사 NPT | - | - | View Product |
| SS-QC8-D-8PM | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
