text.skipToContent text.skipToNavigation
hose covers

Swagelok® Hose Covers

Swagelok's optional hose covers provide additional protection against kinking, abrasion, corrosion, fluid temperature extremes, and effects of UV light.

Request Hose Cover Option Details

Whether it’s protection against kinking, abrasion, or a specific material, a variety of Swagelok hose covers are available to provide additional protection to meet your system needs:

Benefits MaterialTemperature
Fire Jacket Provides insulation from internal system fluid temperature extremes, resists many hydraulic fluids and lubricating oils Woven fiberglass –65 to 500°F (–53 to 260°C), short-term flame exposure to 2000°F (1093°C)
Thermosleeve Creates a barrier to prevent contact with the hose, resist abrasion, and protect the hose from weld splatter and effects of UV lightBraided fiberglass Up to 1000°F (537°C)
Armor Guard Highly flexible and protects against kinking and abrasionInterlocking, flexible 302 stainless steel –325 to 750°F (–200 to 398°C)
Spiral Guard Highly flexible and protects against abrasionHelical HDPE plastic –180 to 250°F (–117 to 121°C)
Spring Guard Highly flexible and protects against kinking and abrasionHelical 302 stainless steel –325 to 850°F (–200 to 454°C)

Covers do not change hose technical data. More information can be viewed on our hose video playlist.

Talk to a Hose Specialist

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.