Swagelok® Medium-Pressure Trunnion-Style Ball Valves (FKB Series)
Swagelok FKB series medium-pressure ball valves provide positive shutoff in applications up to 20 000 psig (1378 bar) and features an advanced design that reduces seal wear, improving reliability.
Request FKB Series Valve InformationThe advanced design of the Swagelok FKB series ball valve reduces seal wear and improves the reliability of connections across a full range of operating pressures (up to 20 000 pisg or 1378 bar) and temperatures. The trunnion-style ball features an innovative direct-load design to enable leak-tight performance and a bottom-loaded stem design to eliminate stem blowout, protecting operators.
FKB series valves are available with female NPT end connections and gaugeable Swagelok medium-pressure tube fitting end connections that reduce valve installation time and cost while providing robust tube grip and vibration resistance. CTB series valves are also available in two-way (bidirectional) or three-way (common-side or bottom-inlet port) configurations with flow coefficients ranging from 0.44 to 11.3. They can be configured with an ISO 5211-compliant pneumatic actuator and for “low emissions” certification per API 641.
Three orifice sizes are available (6FKB, 8FKB, and 12FKB series) and end connection sizes range from 1/4 in. to 1 in. Mounting options include panel mounting using an optional panel nut, two bolts through a panel into the top of the valve body, or bolting through body mounting holes with dual bolt patterns for OEM valve replacement.
FKB Series Valve Specifications
Working Pressure | Up to 20 000 psig (1378 bar) |
Temperature | 0 to 250°F (–17 to 121°C) |
Flow Coefficient | 0.44 to 11.3 |
End Connections | Type: Swagelok FK medium-pressure tube fitting or NPT Size: 1/4 to 1 in. Configuration: On-off (two-way), switching (three-way) Actuation: Manual or pneumatic Orifice Sizes: 0.209 in. (5.31 mm), 0.375 in. (9.52 mm), 0.560 in. (14.2 mm) |
Find the right valves for your application by following the STAMPED method.
FKB Series Medium-Pressure Trunnion-Style Ball Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Características: Construcción en acero inoxidable 316; Temperaturas hasta 537°C (1000°F); Tamaños de los accesorios de media presión (MP)—1/4 a 1 pulg., Presión de servicio—hasta 1378 bar (20.000 psig); Tamaños de los accesorios de alta presión (HP)—1/4 a 9/16 pulg., Presión de servicio—hasta 4134 bar (60.000 psig); Disponibles en cumplimiento de NACE® MR0175/ISO15156

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

13,500 Connections, Zero Leaks for AGI Industries
Learn how AGI Industries used FKB series valves and FK series fittings on nine chemical injection skids to prevent leaks at 13,500 leak points.