시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VIM-VAR UHP Diaphragm Sealed Valve, 1/4 in. Female VCR Fitting, SC-01 Cleaned, NC Actuator, Indicator Switch
Log in or Register to view price
Catalogs
Straight Pattern and Multiport
Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.
Adecuadas para aplicaciones de pureza ultra alta; Cuerpo de acero inoxidable 316L VIM-VAR; Modelos de alta y baja presión; Conexiones finales: VCR®, para soldadura de tubo a tope y para montaje superficial modular; Actuación manual o neumática
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Components: 1.5 in. (38.1 mm) C-seal modular design; Valves: manual and pneumatic diaphragm and bellows-sealed designs; Regulators: manual and preset, high-flow models; Gaskets: C-seal style for 1-, 2-, and 3-port configurations
Este documento especifica las directrices de Swagelok® Company, para la fabricación de productos de pureza ultra alta de acero inoxidable electropulido y de plástico. La información contenida en esta especificación debe utilizarse conjuntamente con la de los catálogos, boletines técnicos e informes de producto.
Features: This technical report provides data on Swagelok® DP series diaphragm valves. The report covers: surface finish specifications; inboard helium leak testing; particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness.
La soldadura debe ser realizada por personal cualificado, como se detalla en la Sección IX del reglamento de calderas y depósitos a presión (Boiler Code) de ASME.
Specifications
Attribute | Value |
---|---|
Actuator Type | Pneumatic |
Body Material | 316L VIM-VAR |
Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Face Seal (Metal Gasket) Female VCR |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Face Seal (Metal Gasket) Female VCR |
CV Maximum | 0.27 |
Flow Pattern | Straight (2-way) |
Maximum Temperature, °F (°C) | 150 (65) |
Max Temperature Pressure Rating | 150°F @ 250 PSIG /65°C @ 17.2 BAR |
Minimum Temperature, °F (°C) | -10 (-23) |
Room Temperature Pressure Rating | 250 PSIG @ 70°F /17.2 BAR @ 20°C |
Seat Material | PCTFE |
Surface Finish | 5 µin (0.13 µm) Ra |
eClass (4.1) | 37010206 |
eClass (5.1.4) | 37011800 |
eClass (6.0) | 37011801 |
eClass (6.1) | 37011801 |
UNSPSC (4.03) | 40141600 |
UNSPSC (10.0) | 40141621 |
UNSPSC (11.0501) | 40141621 |
UNSPSC (13.0601) | 40141621 |
UNSPSC (15.1) | 40141621 |
UNSPSC (17.1001) | 40141621 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
6LVV-DPA111P-C | 316L VIM-VAR | 1/4 pulg. | Soldadura de tubo a tope | 1/4 pulg. | Soldadura de tubo a tope | View Product |
6LVV-DPBW4-P1-C | 316L VIM-VAR | 1/4 pulg. | Soldadura de tubo a tope | 1/4 pulg. | Soldadura de tubo a tope | View Product |
6LVV-DPBW4-P-C | 316L VIM-VAR | 1/4 pulg. | Soldadura de tubo a tope | 1/4 pulg. | Soldadura de tubo a tope | View Product |
6LVV-DPC111P-C | 316L VIM-VAR | 1/4 pulg. | Soldadura de tubo a tope | 1/4 pulg. | Soldadura de tubo a tope | View Product |
6LVV-DPFR4-P1-C | 316L VIM-VAR | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
6LVV-DPFR4-P-C | 316L VIM-VAR | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
6LVV-DPFR4-P-O | 316L VIM-VAR | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
6LVV-DPHVR4-P-C | 316L VIM-VAR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
6LVV-DPL11P-C | 316L VIM-VAR | 1/4 pulg. | Soldadura de tubo a tope | 1/4 pulg. | Soldadura de tubo a tope | View Product |
6LVV-DPMR4-P-C | 316L VIM-VAR | 1/4 pulg. | Cierre Frontal (Junta plana) Macho VCR Giratorio | 1/4 pulg. | Cierre Frontal (Junta plana) Macho VCR Giratorio | View Product |
6LVV-DPR11P-C | 316L VIM-VAR | 1/4 pulg. | Soldadura de tubo a tope | 1/4 pulg. | Soldadura de tubo a tope | View Product |
6LVV-DPS4-C | 316L VIM-VAR | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
6LVV-DPS4-O | 316L VIM-VAR | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
6LVV-DPS6M-C | 316L VIM-VAR | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
6LVV-DPTVR4-P | 316L VIM-VAR | 1/4 pulg. | Cierre frontal (junta plana) VCR macho | 1/4 pulg. | Cierre frontal (junta plana) VCR macho | View Product |
6LVV-DPVFR4-P-C | 316L VIM-VAR | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
6LVV-DPVR4-P1-C | 316L VIM-VAR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
6LVV-DPVR4-P-C | 316L VIM-VAR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
6LVV-DPVR4-P-O | 316L VIM-VAR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.