text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Port Connectors — Straights

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Port Connectors — Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1211-PC-8 Latón 3/4 pulg. Tubo manguito conector 1/2 pulg. Tubo manguito conector View Product
B-401-PC Latón 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Tubo manguito conector View Product
B-601-PC Latón 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Tubo manguito conector View Product
B-811-PC Latón 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
B-811-PC-6 Latón 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
M-401-PC Aleación 400/R-405 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Tubo manguito conector View Product
M-811-PC Aleación 400/R-405 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
S-811-PC Acero al carbono 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Tubo manguito conector View Product
SS-1011-PC Acero inoxidable 316 5/8 pulg. Racor Swagelok® 5/8 pulg. Tubo manguito conector View Product
SS-101-PC Acero inoxidable 316 1/16 pulg. Adaptador a tubo Swagelok® 1/16 pulg. Tubo manguito conector View Product
SS-10M1-PC Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 10 mm Tubo manguito conector View Product
SS-10M1-PC-6M Acero inoxidable 316 10 mm Tubo manguito conector 6 mm Tubo manguito conector View Product
SS-10M1-PC-8M Acero inoxidable 316 10 mm Tubo manguito conector 8 mm Tubo manguito conector View Product
SS-1211-PC Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Tubo manguito conector View Product
SS-1211-PC-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Tubo manguito conector View Product
SS-12M1-PC Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 12 mm Tubo manguito conector View Product
SS-12M1-PC-10M Acero inoxidable 316 12 mm Tubo manguito conector 10 mm Tubo manguito conector View Product
SS-12M1-PC-6M Acero inoxidable 316 12 mm Tubo manguito conector 6 mm Tubo manguito conector View Product
SS-12M1-PC-8M Acero inoxidable 316 12 mm Tubo manguito conector 8 mm Tubo manguito conector View Product
SS-1611-PC Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Tubo manguito conector View Product
SS-1611-PC-12 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 pulg. Tubo manguito conector View Product
SS-1611-PC-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1 pulg. Tubo manguito conector View Product
SS-16M1-PC Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 16 mm Tubo manguito conector View Product
SS-16M1-PC-12M Acero inoxidable 316 16 mm Tubo manguito conector 12 mm Tubo manguito conector View Product
SS-18M1-PC Acero inoxidable 316 18 mm Adaptador a tubo Swagelok® 18 mm Tubo manguito conector View Product
SS-2000-PC Acero inoxidable 316 1 1/4 pulg. Adaptador a tubo Swagelok® 1 1/4 pulg. Tubo manguito conector View Product
SS-201-PC Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Tubo manguito conector View Product
SS-201-PC-1 Acero inoxidable 316 1/8 pulg. Tubo manguito conector 1/16 pulg. Tubo manguito conector View Product
SS-20M1-PC Acero inoxidable 316 20 mm Adaptador a tubo Swagelok® 20 mm Tubo manguito conector View Product
SS-2400-PC Acero inoxidable 316 1 1/2 pulg. Adaptador a tubo Swagelok® 1 1/2 pulg. Tubo manguito conector View Product
SS-25M1-PC Edelstahl 316 25 mm Swagelok® Rohrstutzen 25 mm Rohrstück View Product
SS-3M1-PC Edelstahl 316 3 mm Swagelok® Rohrstutzen 3 mm Rohrstück View Product
SS-401-PC Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Rohrstück View Product
SS-401-PC-1 Edelstahl 316 1/4 Zoll Rohrstück 1/16 Zoll Rohrstück View Product
SS-401-PC-2 Edelstahl 316 1/4 Zoll Rohrstück 1/8 Zoll Rohrstück View Product
SS-401-PC-6M Edelstahl 316 1/4 Zoll Rohrstück 6 mm Rohrstück View Product
SS-401-PCBLBQ Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Rohrstück View Product
SS-501-PC 316 ステンレス鋼 5/16 インチ Swagelok®チューブ・アダプター 5/16 インチ ポート・コネクター View Product
SS-601-PC 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 3/8 インチ ポート・コネクター View Product
SS-601-PC-2 316 ステンレス鋼 3/8 インチ ポート・コネクター 1/8 インチ ポート・コネクター View Product
SS-601-PC-4 316 ステンレス鋼 3/8 インチ ポート・コネクター 1/4 インチ ポート・コネクター View Product
SS-6M1-PC 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 6 mm ポート・コネクター View Product
SS-6M1-PC-3M 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 6 mm ポート・コネクター View Product
SS-811-PC 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ポート・コネクター View Product
SS-811-PC-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ポート・コネクター View Product
SS-811-PC-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ ポート・コネクター View Product
SS-8M1-PC 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 8 mm ポート・コネクター View Product
SS-8M1-PC-6M 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 8 mm ポート・コネクター View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.