text.skipToContent text.skipToNavigation

Ball and Quarter-Turn Plug Valves — Three-Piece Process/Instrumentation Ball Valves, 60 Series — 2-Way Straight Pattern

Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo

Catálogos

Ball and Quarter-Turn Plug Valves — Three-Piece Process/Instrumentation Ball Valves, 60 Series — 2-Way Straight Pattern

Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
B-62TF4 Latón 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra Ver producto
B-63TF8 Latón 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra Ver producto
B-63TS10 Latón 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® Ver producto
B-63TS8 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® Ver producto
B-65TF12 Latón 3/4 pulg. NPT hembra 3/4 pulg. NPT hembra Ver producto
B-65TF16 황동 1인치 암나사 NPT 1인치 암나사 NPT Ver producto
S-65TF16 탄소강 1인치 암나사 NPT 1인치 암나사 NPT Ver producto
SS-62EF4 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT Ver producto
SS-62PS4-5228 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 Ver producto
SS-62TF4 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT Ver producto
SS-62TF4-JL 316 스테인리스강 1/4인치 암나사 NPT 1/4인치 암나사 NPT Ver producto
SS-62TF4RT 316 스테인리스강 1/4인치 암나사 ISO 경사나사 1/4인치 암나사 ISO 경사나사 Ver producto
SS-62TS10MM 316 스테인리스강 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 Ver producto
SS-62TS4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 Ver producto
SS-62TS4-JK 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 Ver producto
SS-62TS4-JL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-62TS4-JLK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-62TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-62TS6-JK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-62TS6-JL 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-62TS6-JLK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-62TS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
SS-62TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-62TS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Ver producto
SS-62TSC8 316 Stainless Steel 1/2 in. Sanitary Clamp Fitting 1/2 in. Sanitary Clamp Fitting Ver producto
SS-62TVCR4 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting Ver producto
SS-62TW6T35-3 316 Stainless Steel 3/8 in. Tube Extension 3/8 in. Tube Extension Ver producto
SS-63ES8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-63PF8-2839 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT Ver producto
SS-63PS8-2839 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-63TF6 Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde Ver producto
SS-63TF8 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde Ver producto
SS-63TF8-33C Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde Ver producto
SS-63TF8-JK Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde Ver producto
SS-63TF8-JL Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde Ver producto
SS-63TF8-LLK Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde Ver producto
SS-63TF8RT Edelstahl 316 1/2 Zoll Kegeliges ISO-Innengewinde 1/2 Zoll Kegeliges ISO-Innengewinde Ver producto
SS-63TS10 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 5/8 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS12-JK Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS12-JL Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS12MM Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung Ver producto
SS-63TS16MM Edelstahl 316 16 mm Swagelok® Rohrverschraubung 16 mm Swagelok® Rohrverschraubung Ver producto
SS-63TS18MM Edelstahl 316 18 mm Swagelok® Rohrverschraubung 18 mm Swagelok® Rohrverschraubung Ver producto
SS-63TS6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS8-33C Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS8-E Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS8-JK Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS8-JL Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS8-JLK Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS8-LLK Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS8-SC11 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TS8-T Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung Ver producto
SS-63TSW12T Edelstahl 316 3/4 Zoll Muffenschweißende 3/4 Zoll Muffenschweißende Ver producto
SS-63TSW8P Edelstahl 316 1/2 Zoll Rohrmuffenschweißende 1/2 Zoll Rohrmuffenschweißende Ver producto
SS-63TSW8T Edelstahl 316 1/2 Zoll Muffenschweißende 1/2 Zoll Muffenschweißende Ver producto
SS-63TVCR8 Edelstahl 316 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe 1/2 Zoll VCR®-Verbindung mit Metalldichtscheibe Ver producto
SS-65TF12 Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Innengewinde Ver producto
SS-65TF12-JL Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Innengewinde Ver producto
SS-65TF12RT Edelstahl 316 3/4 Zoll Kegeliges ISO-Innengewinde 3/4 Zoll Kegeliges ISO-Innengewinde Ver producto
SS-65TF16 Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Innengewinde Ver producto
SS-65TF16-JL Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Innengewinde Ver producto
SS-65TF16RT Edelstahl 316 1 Zoll Kegeliges ISO-Innengewinde 1 Zoll Kegeliges ISO-Innengewinde Ver producto
SS-65TS16 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung Ver producto
SS-65TS16-JL Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung Ver producto
SS-65TS16-SC11 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung Ver producto
SS-65TS25MM Edelstahl 316 25 mm Swagelok® Rohrverschraubung 25 mm Swagelok® Rohrverschraubung Ver producto
SS-65TSC16 Edelstahl 316 1 Zoll Sanitärflansch-Fitting 1 Zoll Sanitärflansch-Fitting Ver producto
SS-65TSW12P Edelstahl 316 3/4 Zoll Rohrmuffenschweißende 3/4 Zoll Rohrmuffenschweißende Ver producto
SS-65TSW16P Edelstahl 316 1 Zoll Rohrmuffenschweißende 1 Zoll Rohrmuffenschweißende Ver producto
SS-65TSW16T Edelstahl 316 1 Zoll Muffenschweißende 1 Zoll Muffenschweißende Ver producto
SS-67TF20 Edelstahl 316 1 1/4 Zoll NPT Innengewinde 1 1/4 Zoll NPT Innengewinde Ver producto
SS-67TF24 Edelstahl 316 1 1/2 Zoll NPT Innengewinde 1 1/2 Zoll NPT Innengewinde Ver producto
SS-67TS24 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll Swagelok® Rohrverschraubung Ver producto
SS-67TSW24P Edelstahl 316 1 1/2 Zoll Rohrmuffenschweißende 1 1/2 Zoll Rohrmuffenschweißende Ver producto
SS-68TF32 Edelstahl 316 2 Zoll NPT Innengewinde 2 Zoll NPT Innengewinde Ver producto
SS-68TSW32P Edelstahl 316 2 Zoll Rohrmuffenschweißende 2 Zoll Rohrmuffenschweißende Ver producto

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.