The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Twin-Support Metric Weld Plate, 37 mm (1.46 in.) Length
Log in or Register to view price
Catalogs
Twin Support Weld Plate
Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.
Acero inoxidable 316 / 316L y 304 / 304L; Tubo estándar de instrumentación; Tamaños de 3 a 25 mm y de 1/8 a 2 pulg.; Marcado con indicación del tamaño, material, especificaciones y número de colada
Selección del tubo ; Manejo del tubo ; Servicio de gases ; Instalación del tubo; Tablas de presiones de servicio admisibles sugeridas; Tubo de acero al carbono; Tubo de acero inoxidable; Tubo de cobre; Tubo de aluminio; Tubo de aleación 400; Tubo de aleación C-276; Tubo de aleación 20; Tubo de aleación 600; Tubo de titanio grado 2; Tubo Súper Dúplex SAF 2507™; Tubo de aleación 825; Tubo de aleación 625; Factores de temperatura elevada
Specifications
Attribute | Value |
---|---|
Body Material | 304 Stainless Steel |
Fractional/Metric | Metric |
Length | 37 mm (1.46 in.) Length |
eClass (4.1) | 37020312 |
eClass (5.1.4) | 37920191 |
eClass (6.0) | 37029290 |
eClass (6.1) | 37029290 |
UNSPSC (4.03) | 40141700 |
UNSPSC (10.0) | 40141700 |
UNSPSC (11.0501) | 40141700 |
UNSPSC (13.0601) | 40141700 |
UNSPSC (15.1) | 40141700 |
UNSPSC (17.1001) | 31162906 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
304-S1T-WP | Acero inoxidable 304 | - | 36,1 mm (1,42 pulg.) de Longitud | - | View Product |
304-S3T-WP | Acero inoxidable 304 | - | 70,1 mm (2,76 pulg.) de Longitud | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.