text.skipToContent text.skipToNavigation
Ultrahigh-Purity Valves for High-Flow Applications, ALD20 Series

Swagelok® Ultrahigh-Purity Valves for High-Flow Atomic Layer Processing Applications (ALD20 Series)

Swagelok ALD20 ultrahigh-purity valves offer a high flow capacity ideal for atomic layer deposition processes that require low-vapor pressure precursor gases.

Request ALD20 Valve Information

The high-flow Swagelok® ALD20 ultrahigh-purity valve provides the reliability and performance expected of Swagelok® ALD valves while also enabling previously unattainable temperature stability and flow possibilities. It enables manufacturers to experiment with different processes and low-vapor pressure chemistries to achieve the uniform gas deposition needed to develop advanced technology without significantly changing processes.

The Swagelok ALD20 valve can:

  • Deliver a of 1.2 Cv flow rate in the same footprint (1.5 in.) as existing ALD valves, offering improved performance without requiring retooling
  • Provide an even greater 1.7 Cv with a slightly larger (1.75 in.) standard variant—the highest flow rate currently available from an ultrahigh-cycle life, ultrahigh-purity valve
  • Be immersed in a gas box from 50°F (10°C) up to 392°F (200°C), eliminating the need to isolate the actuator during heating and improving deposition consistency
  • Provide enhanced corrosion resistance with 316L VIM-VAR stainless steel or Alloy 22 body material options
  • Support clean operation over the course of an ultrahigh cycle life for process integrity thanks to a highly polished bellows with a 5 μin. Ra finish
  • Deliver high-speed (<10ms) repeatable actuation for precise, consistent flow to meet dosing requirements

Custom-set flow coefficients are also available.

Learn How The ALD20 Valve Helps Overcome Semiconductor Processing Hurdles

ALD20 Valve Specifications

Working Pressure Vacuum to 20 psig (1.4 bar)
Burst Pressure >3200 psig (220 bar)
Actuation Pressure 70 to 90 psig (4.9 to 6.2 bar)
Temperature 50° to 392°F (10° to 200°C)
Flow Coefficient (Cv) 1.2 (MSM) or 1.7 (straight pattern)
Body Materials 316L VIM-VAR or Alloy 22
Bellows Material Alloy 22 (5 μin. Ra finished)
End Connections Type (Size): Female VCR® fitting (1/2 in.), rotatable male VCR fitting (1/2 in.), tube butt weld, 0.50 in. long (1/2 in. x 0.049 in.), modular surface-mount high-flow C-seal (1.5 in.)

Need help with ALD valve selection?

Contact a Local Specialist

ALD20 Series Valves Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Cleanroom assembly of a Swagelok ALD20 ultrahigh-purity valve for semiconductor industry use

One New Valve: Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Unlock More of the Periodic Table

Swagelok Resources Curated for You

Swagelok fluid system components are available in materials designed to last in semiconductor manufacturing environments.
Improve Semiconductor Yield with Optimized Alloys

Discover how semiconductor fabricators can improve end-to-end production yields and improve long-term profitability by selecting the right metals for critical fluid system components.

Carl White, who has spent nearly 40 years working at various points in the semiconductor industry supply chain, offers a firsthand perspective on the past, present, and future of semiconductor industry advancement.
Q&A: Semiconductor Manufacturing Past, Present, and Future

Find out how collaboration between semiconductor tool OEMs, microchip manufacturers, and fluid system solutions providers has enabled the semiconductor market to keep up with the demands of Moore’s Law for decades, and where we go from here.

Rosendahl Nextrom and Swagelok collaborating to maximize operational efficiency
Fiber Optics Equipment Manufacturer Increases Efficiency with Customized Solutions

Since the 1980s, Rosendahl Nextrom has depended on Swagelok to move its business forward. Learn more about the solutions that allowed the company to outpace its competitors and remain an industry leader.

Le fabricant de réfrigérateurs à dilution Bluefors fait confiance aux composants et aux solutions Swagelok pour ses systèmes fluides.
Des systèmes fluides pour des applications aux confins de la science

Découvrez pourquoi Bluefors, fabricant finlandais de réfrigérateurs à dilution, fait confiance aux composants et solutions Swagelok pour les systèmes fluides de réfrigérateurs nécessaires à l’informatique quantique, à la physique expérimentale et à bien d’autres applications.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.