text.skipToContent text.skipToNavigation
Hose Tag and Hose Cutter

Swagelok® Hose and Flexible Tubing Spare Parts and Accessories

Swagelok hose and flexible tubing spare parts and accessories help with tasks such as preparing for installation, supporting hose in your system, and providing additional protection from system conditions.

View Spare Parts and Accessories

Swagelok offers a variety of spare parts and accessories for industrial hoses, helping customers make sure they have access to suitable materials for their applications and can carry out effective installations.

  • Swagelok cutting tools for hose and soft tubing can be used to cleanly cut nylon, polyethylene, and rubber hoses, as well as vinyl or PFA tubing to the desired length for field assembly
  • Groove cutters allow efficient assembly of nylon and polyethylene tubing
  • Dependable, adjustable hose clamps and hose tags are also available
  • A variety of hose covers are available to provide extra protection, including fire jackets, thermosleeves, armor guards, spiral guards, 316 SS material, and spring guards
  • Our hose insulation is made with low thermal conductivity aerogel and is rated for continuous hose surface temperature use from –60°C (–76°F) up to 125°C (257°F)

Have questions about hose and flexible tubing accessories?

Contact Local Specialists

Catégories de pièces détachées et d’accessoires pour flexibles et tubes souples

Colliers pour flexibles

Colliers pour flexibles

Découvrez des colliers de serrage de qualité pour les flexibles et tubes souples Swagelok. Parcourez notre gamme de pièces de rechange fiables et durables pour des raccordements sécurisés.

Coupe-flexibles

Coupe-flexibles

Trouvez des coupe-flexibles robustes pour couper des flexibles et des tubes en PFA Swagelok. Découvrez nos outils de qualité pour couper des flexibles avec efficacité et précision.

Enveloppes de flexibles

Enveloppes de flexibles

Faites votre choix parmi un grand nombre d’enveloppes de flexibles qui offrent une protection supplémentaire contre les déformations, l’abrasion, la corrosion, les températures de fluide extrêmes et les effets des rayons ultraviolets.

L’isolation des flexibles

L’isolation des flexibles

Maintenez le fluide du système à la température souhaitée dans le flexible grâce à des couches isolantes proposées en option.

Outils à rainurer

Outils à rainurer

Montez efficacement des tubes en polyéthylène ou en nylon dans vos applications avec des outils à rainurer.

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

industrial hose replacement material considerations
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.