Catalogs
Support System — Bolted Plastic Clamp Tube Support
Bolted plastic clamp supports offer versatility for mounting tubing and pipe. Three support kit configurations—single, twin, and single stacking—are available.
Tubes en acier inoxydable sans soudure Dimensions fractionnaires métriques et impériales;
Acier inoxydable 316/316L et 304/304L; Tubes standard pour instrumentation; Dimensions de 1/8 à 2 po et de 3 à 25 mm; Marquage indiquant la dimension, les spécifications du matériau et le numéro de coulée
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
304-S1-PA-4T | Polyamide | 1/4 po | - | - | View Product |
304-S1-PP-10TM | Polypropylène | 10 mm | - | - | View Product |
304-S1-PP-12TM | Polypropylène | 12 mm | - | - | View Product |
304-S1-PP-4T | Polypropylène | 1/4 po | - | - | View Product |
304-S1-PP-6T | Polypropylène | 3/8 po | - | - | View Product |
304-S1-PP-6TM | Polypropylène | 6 mm | - | - | View Product |
304-S1-PP-8TM | Polypropylène | 8 mm | - | - | View Product |
304-S3-PA-16T | Polyamide | 1 po | - | - | View Product |
304-S3-PA-8T | Polyamide | 1/2 po | - | - | View Product |
304-S3-PP-10T | Polypropylène | 5/8 po | - | - | View Product |
304-S3-PP-12T | Polypropylène | 3/4 po | - | - | View Product |
304-S3-PP-14T | Polypropylène | 7/8 po | - | - | View Product |
304-S3-PP-16T | Polypropylène | 1 po | - | - | View Product |
304-S3-PP-16TM | Polypropylène | 16 mm | - | - | View Product |
304-S3-PP-18TM | Polypropylène | 18 mm | - | - | View Product |
304-S3-PP-25TM | Polypropylène | 25 mm | - | - | View Product |
304-S3-PP-8T | Polypropylène | 1/2 po | - | - | View Product |
304-S5-PP-20T | Polypropylène | 1 1/4 po | - | - | View Product |
304-S5-PP-24T | Polypropylène | 1 1/2 po | - | - | View Product |
316-S3-PP-8T | Polypropylène | 1/2 po | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.