벨로우즈 밸브 — 패킹이 있는 고온용 벨로우즈 밸브, U 시리즈
이 사양에 사용 가능한 밸브:
- 1/4~1인치(6~12 mm)
- –20°F(–28°C)~1200°F(648°C)
- 스테인리스강
- 250 psig(17.2 bar)~2500 psig(172 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Vannes à soufflet — Vanne à soufflet haute température avec garniture secondaire, série U — Soufflet
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4UW Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes SS-4UW-TF Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes
Product Availability by Store Location
Hours