Check Valves — Excess Flow Valves
Valves available with these specifications:
- 1/8 to 1/2 in. (6 to 12 mm)
- –10°F (–23°C) to 400°F (204°C)
- Stainless steel
- 4280 psig (294 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Clapets anti-retour — Clapets de sur-débit — Pression fixe
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-XSF4 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle SS-XSS4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes SS-XSS4-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes SS-XSS8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes
Product Availability by Store Location
Hours