Medium-Pressure Tube Fittings — Bulkheads
Fittings available with these specifications:
- 1/4 to 1 in.
- 316 stainless steel
- Maximum 20 000 psig (1378 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Medium-Pressure Tube Fittings — Bulkheads — Droits
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4FK0-61 Acier inoxydable 316 1/4 po Raccord pour tubes moyenne pression Swagelok® 1/4 po Raccord pour tubes moyenne pression Swagelok®
Product Availability by Store Location
Hours