Swagelok® 압력 게이지
다양한 Swagelok 압력 게이지로 산업용, 고순도, 쎄니타리(sanitary) 애플리케이션에서 정밀한 압력 측정을 달성할 수 있습니다.
압력 게이지 정보 요청Swagelok® 산업용 및 프로세스 압력 게이지는 일반 산업용, 초고순도, 쎄니타리(sanitary) 환경을 포함한 광범위한 애플리케이션에서 정밀한 압력 측정 기능을 제공합니다. 다양한 압력 범위, 다이얼 크기, 연결구, 장착 방식, 구성으로 공급 가능한 모든 Swagelok 측정 게이지는 신뢰성 높은 성능을 제공할 수 있도록 출고 시 캘리브레이션되며 압력 테스트를 거칩니다.
Swagelok 압력 게이지 옵션:
- Swagelok® PGI 시리즈 산업용 및 프로세스 압력 게이지, 비충전 또는 액체 충전 모델로 공급 가능
- Swagelok® PBG 시리즈 압력 게이지, 판넬 설치용으로 특별히 설계됨
- Swagelok® PGU 시리즈 초고순도 및 Swagelok® PGC 시리즈 클린 드라이 에어 압력 게이지
- Swagelok® PGN 시리즈 범용 압력 게이지, ECE R110 인증
Catégories de manomètres

Manomètres de process et manomètres pour montage en panneau, série PGI et PGN
Obtenez des mesures de pression précises dans des applications industrielles avec des manomètres capables de contrôler un vide ou des pressions positives jusqu’à 1000 bar (100 MPa, 15 000 psi).

Manomètres très haute pureté et à air propre et sec
Contrôlez un vide ou une pression positive dans un système avec un manomètre très haute pureté à air propre et sec équipé d’un tube de Bourdon.

Manomètres à usage général avec homologation ECE R110, série PGN
Obtenez des mesures de pression précises avec des manomètres certifiés ECE R110 utilisables à bord de véhicules fonctionnant au gaz naturel comprimé.
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: 50 mm (1 1/2 and 2 in.) dial sizes; Accuracy in accordance with ASME B40.100; 316L VAR end connections (PGU series); Center-back and lower mount configurations
Features: Monitor vacuum and positive system pressures up to 15 000 psi, 1000 bar, or 100 000 kPa; 2 1/2 in. (63 mm) dial size; Fits industry-standard 2 9/16 in. (65.0 mm) panel hole cutout
Features: ECE R110 approval for use on compressed natural gas vehicles; 50 and 63 mm (2 and 2 1/2 in.) dial sizes; Orifice: 0.023 in. (0.58 mm); Polycarbonate lens for additional protection; Transducer output available on 50 mm gauge with brass end connections
Dimensions de cadran de 40, 50, 63, 100, 115, et 160 mm (1 1/2, 2, 2 1/2, 4, 4 1/2 et 6 po) ; Précision conforme aux normes ASME, EN, et JIS; Disponible avec différents raccordements d’extrémité, y compris les adaptateurs pour tubes Swagelok; Configurations pour montage arrière centré, montage arrière excentré et montage vertical; Construction en acier inoxydable et thermoplastique renforcé; Disponible avec ou sans liquide

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Mechanical Seal Support Systems Solutions Spotlight
See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.