text.skipToContent text.skipToNavigation

Manifolds — Three-Valve Manifolds, Instrument — 3 Valve, Ball Stem

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Manifolds — Three-Valve Manifolds, Instrument — 3 Valve, Ball Stem
Provide fewer potential leak points while still meeting your liquid level or differential pressure application needs with the compact design of Swagelok manifolds which contain 2, 3 or 5 valves in a single body.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-V3NBF8 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-V3NBF8-FL Edelstahl 316 1/2 Zoll NPT Innengewinde Instrumentenanschluss Flansch View Product
SS-V3NBF8-FL-G Edelstahl 316 1/2 Zoll NPT Innengewinde Instrumentenanschluss Flansch View Product
SS-V3NBF8-G Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-V3NBFL Edelstahl 316 Instrumentenanschluss Flansch Instrumentenanschluss Flansch View Product
SS-V3NBM8-F8-11421 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.