text.skipToContent text.skipToNavigation

Capuchon en acier inoxydable 316 pour tube de diam. ext. 1/4 po

Part #: SS-400-C

Specifications

Attribute Value
몸체 재질 Acier inoxydable 316
관통형 아니오
세정 공정 Nettoyage et conditionnement standard (SC-10)
연결구 1 크기 1/4 po
연결구 1 종류 Raccord Swagelok® pour tubes
유량 제한기 아니오
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607

견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Capuchon en acier inoxydable 316 pour tube de diam. ext. 1/4 po

Part #: SS-400-C
View Catalog

Add To Favorites

Catalogs

견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다.

Specifications

SS-400-C — Capuchon en acier inoxydable 316 pour tube de diam. ext. 1/4 po

Attribute Value
몸체 재질 Acier inoxydable 316
관통형 아니오
세정 공정 Nettoyage et conditionnement standard (SC-10)
연결구 1 크기 1/4 po
연결구 1 종류 Raccord Swagelok® pour tubes
유량 제한기 아니오
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-C-SG2 Super Duplex Stainless Steel 1/4 po Raccord pour tube Swagelok® - - View Product
2507-600-C-SG2 Super Duplex Stainless Steel 3/8 po Raccord pour tube Swagelok® - - View Product
2507-810-C-SG2 Super Duplex Stainless Steel 1/2 po Raccord pour tube Swagelok® - - View Product
6MO-400-C 6-moly 1/4 po Raccord pour tube Swagelok® - - View Product
6MO-810-C 6-moly 1/2 po Raccord pour tube Swagelok® - - View Product
B-100-C Laiton 1/16 po Raccord Swagelok® pour tubes - - View Product
B-1010-C Laiton 5/8 po Raccord Swagelok® pour tubes - - View Product
B-200-C Laiton 1/8 po Raccord Swagelok® pour tubes - - View Product
B-400-C Laiton 1/4 po Raccord Swagelok® pour tubes - - View Product
B-600-C Laiton 3/8 po Raccord Swagelok® pour tubes - - View Product
B-810-C Laiton 1/2 po Raccord Swagelok® pour tubes - - View Product
PFA-420-C PFA 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-100-C Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes - - View Product
SS-1010-C Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes - - View Product
SS-10M0-C Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes - - View Product
SS-1210-C Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes - - View Product
SS-12M0-C Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes - - View Product
SS-14M0-C Acier inoxydable 316 14 mm Raccord pour tube Swagelok® - - View Product
SS-15M0-C 316 스테인리스강 15mm Swagelok® 튜브 피팅 - - View Product
SS-1610-C 316 스테인리스강 1인치 Swagelok® 튜브 피팅 - - View Product
SS-16M0-C 316 스테인리스강 16mm Swagelok® 튜브 피팅 - - View Product
SS-18M0-C 316 스테인리스강 18mm Swagelok® 튜브 피팅 - - View Product
SS-2000-C 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-200-C 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 - - View Product
SS-20M0-C 316 스테인리스강 20mm Swagelok® 튜브 피팅 - - View Product
SS-22M0-C 316 스테인리스강 22mm Swagelok® 튜브 피팅 - - View Product
SS-2400-C 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 - - View Product
SS-25M0-C 316 스테인리스강 25mm Swagelok® 튜브 피팅 - - View Product
SS-300-C 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 - - View Product
SS-3200-C 316 스테인리스강 2인치 Swagelok® 튜브 피팅 - - View Product
SS-3M0-C 316 스테인리스강 3mm Swagelok® 튜브 피팅 - - View Product
SS-4M0-C 316 스테인리스강 4mm Swagelok® 튜브 피팅 - - View Product
SS-500-C 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 - - View Product
SS-600-C 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 - - View Product
SS-6M0-C 316 스테인리스강 6mm Swagelok® 튜브 피팅 - - View Product
SS-810-C 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 - - View Product
SS-8M0-C 316 스테인리스강 8mm Swagelok® 튜브 피팅 - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.