Manifolds — Two-Valve Manifolds, Instrument
Valves available with these specifications:
- 1/4 and 3/4 in. (12 mm)
- –65°F (–53°C) to 1200°F (648°C)
- 316 stainless steel
- 1715 psig (118 bar) to 6000 psig (413 bar)
- Two valve
Your local authorized Swagelok sales and service center may have additional options.
-
Manifolds — Manifolds à deux vannes, instrumentation — 2 vannes, tige à embout sphérique
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-V2BF8-FL Acier inoxydable 316 1/2 po Filetage NPT femelle Raccordement de l'instrumentation Bride SS-V2BF8-G Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle SS-V2BFS8 Acier inoxydable 316 1/2 po Raccord pour tubes Swagelok® femelle 1/2 po Raccord pour tubes Swagelok® femelle SS-V2BF8 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle SS-V2NBM8-F8-11486 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT femelle SS-V2NBM8-F8-G-11486 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT femelle
Product Availability by Store Location
Hours