text.skipToContent text.skipToNavigation

Vanne à boisseau sphérique 3 pièces haute pression pour énergies alternatives en acier inoxydable, Cv de 7,2, raccord pour tube Swagelok 1/2 po

Part #: SS-AFSS8

Specifications

Attribute Value
Body Material Acier inoxydable 316
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/2 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/2 po
Connection 2 Type Raccord Swagelok® pour tubes
CV Maximum 7.2
Feature Utilisation avec des énergies alternatives
Flow Pattern 2-Way-Shutoff-Straight
Handle Color Noir
Handle Style Poignée directionnelle
Low Emissions Certified Oui
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
2-Way Straight Pattern

With flow coefficients up to 13.8, the multipurpose AFS 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required. They feature low operating torque, no need for packing adjustment, compatibility with hydrogen and compressed natural gas (CNG), and ECE R110, NGV 3.1, and NGV 4.6 approval.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Vanne à boisseau sphérique 3 pièces haute pression pour énergies alternatives en acier inoxydable, Cv de 7,2, raccord pour tube Swagelok 1/2 po

Part #: SS-AFSS8
View Catalog

Add To Favorites

Catalogs

2-Way Straight Pattern
With flow coefficients up to 13.8, the multipurpose AFS 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required. They feature low operating torque, no need for packing adjustment, compatibility with hydrogen and compressed natural gas (CNG), and ECE R110, NGV 3.1, and NGV 4.6 approval.

Specifications

SS-AFSS8 — Vanne à boisseau sphérique 3 pièces haute pression pour énergies alternatives en acier inoxydable, Cv de 7,2, raccord pour tube Swagelok 1/2 po

Attribute Value
Body Material Acier inoxydable 316
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/2 po
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 1/2 po
Connection 2 Type Raccord Swagelok® pour tubes
CV Maximum 7.2
Feature Utilisation avec des énergies alternatives
Flow Pattern 2-Way-Shutoff-Straight
Handle Color Noir
Handle Style Poignée directionnelle
Low Emissions Certified Oui
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-AFSF12 Acier inoxydable 316 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle View Product
SS-AFSF8 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-AFSF8-LH Acier inoxydable 316 1/2 po Taraudage NPT 1/2 po Taraudage NPT View Product
SS-AFSS12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-AFSS12-LH Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-AFSS12MM Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-AFSS12MM-LH Acier inoxydable 316 12 mm Raccord pour tube Swagelok® 12 mm Raccord pour tube Swagelok® View Product
SS-AFSS16 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-AFSS16MM Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 16 mm Raccord Swagelok® pour tubes View Product
SS-AFSS6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-AFSS8-LH Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.