text.skipToContent text.skipToNavigation

Tige en deux pièces de raccord rapide d’instrumentation en acier inoxydable avec vanne, raccord de flexible 3/8 po (série QC6)

Part #: SS-QC6-DC-6HC

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Hose Connector
O-Ring Material Fluorocarbon FKM
Series QC6
UNSPSC (4.03) 31163101
UNSPSC (10.0) 40141721
UNSPSC (11.0501) 31163101
UNSPSC (13.0601) 31163101
UNSPSC (15.1) 31163101
UNSPSC (17.1001) 31163101
DESO Stems

Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Tige en deux pièces de raccord rapide d’instrumentation en acier inoxydable avec vanne, raccord de flexible 3/8 po (série QC6)

Part #: SS-QC6-DC-6HC
View Catalog

Add To Favorites

Catalogs

DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Specifications

SS-QC6-DC-6HC — Tige en deux pièces de raccord rapide d’instrumentation en acier inoxydable avec vanne, raccord de flexible 3/8 po (série QC6)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Hose Connector
O-Ring Material Fluorocarbon FKM
Series QC6
UNSPSC (4.03) 31163101
UNSPSC (10.0) 40141721
UNSPSC (11.0501) 31163101
UNSPSC (13.0601) 31163101
UNSPSC (15.1) 31163101
UNSPSC (17.1001) 31163101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-D-400 Laiton 1/4 po Raccord Swagelok® pour tubes - - View Product
B-QC4-D-4PF Laiton 1/4 po Filetage NPT femelle - - View Product
B-QC4-D-4PM Laiton 1/4 po Filetage NPT mâle - - View Product
B-QC4-D-6M0 Laiton 6 mm Raccord Swagelok® pour tubes - - View Product
B-QC6-D-4PF Laiton 1/4 po Filetage NPT femelle - - View Product
B-QC6-D-4PM Laiton 1/4 po Filetage NPT mâle - - View Product
B-QC6-D-600 Laiton 3/8 po Raccord Swagelok® pour tubes - - View Product
B-QC6-D-6PM Laiton 3/8 po Filetage NPT mâle - - View Product
B-QC8-D-810 Laiton 1/2 po Raccord Swagelok® pour tubes - - View Product
B-QC8-D-8PF Laiton 1/2 po Filetage NPT femelle - - View Product
B-QC8-D-8PM Laiton 1/2 po Filetage NPT mâle - - View Product
SS-QC4-D-200 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-2PF Acier inoxydable 316 1/8 po Filetage NPT femelle - - View Product
SS-QC4-D-2PM Acier inoxydable 316 1/8 po Filetage NPT mâle - - View Product
SS-QC4-D-400 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400K1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400K2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400K3 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400K4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400K5 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-400KZ Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® - - View Product
SS-QC4-D-4MT Acier inoxydable 316 1/4 po Filetage conique ISO mâle - - View Product
SS-QC4-D-4PF Acier inoxydable 316 1/4 po Filetage NPT femelle - - View Product
SS-QC4-D-4PFK5 Acier inoxydable 316 1/4 po Filetage NPT femelle - - View Product
SS-QC4-D-4PFKZ Acier inoxydable 316 1/4 po filetage NPT femelle 1/8 po - - View Product
SS-QC4-D-4PM Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-D-4PMK2 Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-D-4PMK3 Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-D-4PMKZ Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC4-D-6M0 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes - - View Product
SS-QC4-D-6M0K1 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes - - View Product
SS-QC6-D-10M0 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes - - View Product
SS-QC6-D-4PF Acier inoxydable 316 1/4 po Filetage NPT femelle - - View Product
SS-QC6-D-4PM Acier inoxydable 316 1/4 po Filetage NPT mâle - - View Product
SS-QC6-D-600 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC6-D-600K1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC6-D-600K2 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC6-D-600K3 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QC6-D-6PF Acier inoxydable 316 3/8 po Filetage NPT femelle - - View Product
SS-QC6-D-6PM Acier inoxydable 316 3/8 po Filetage NPT mâle - - View Product
SS-QC8-D-12M0 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes - - View Product
SS-QC8-D-810 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes - - View Product
SS-QC8-D-810K1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes - - View Product
SS-QC8-D-8MT Acier inoxydable 316 1/2 po Filetage conique ISO mâle - - View Product
SS-QC8-D-8PF Acier inoxydable 316 1/2 po Filetage NPT femelle - - View Product
SS-QC8-D-8PM Acier inoxydable 316 1/2 po Filetage NPT mâle - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.