text.skipToContent text.skipToNavigation

Plaque à souder fractionnaire allongée, longueur 100 mm (3,94 po)

Part #: 304-S5-WPE

Specifications

Attribute Value
Body Material 304 Stainless Steel
Fractional/Metric Fractional
Length 3.94 in. (100 mm) Length
eClass (4.1) 37020312
eClass (5.1.4) 37920191
eClass (6.0) 37020232
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40174607
Elongated Weld Plate

Weld plates come in both standard and elongated lengths. Weld nuts are securely welded to the plate, not press-fitted.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Plaque à souder fractionnaire allongée, longueur 100 mm (3,94 po)

Part #: 304-S5-WPE
View Catalog

Add To Favorites

Catalogs

Elongated Weld Plate
Weld plates come in both standard and elongated lengths. Weld nuts are securely welded to the plate, not press-fitted.

Specifications

304-S5-WPE — Plaque à souder fractionnaire allongée, longueur 100 mm (3,94 po)

Attribute Value
Body Material 304 Stainless Steel
Fractional/Metric Fractional
Length 3.94 in. (100 mm) Length
eClass (4.1) 37020312
eClass (5.1.4) 37920191
eClass (6.0) 37020232
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40174607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
304-S1-WPE Acier inoxydable 304 - Longueur 64,0 mm (2,52 po) - View Product
304-S1-WPEM Acier inoxydable 304 - Longueur 64 mm (2,52 po) - View Product
304-S3-WPE Acier inoxydable 304 - Longueur 78,0 mm (3,07 po) - View Product
304-S6-WPE Acier inoxydable 304 - Longueur 116 mm (4,57 po) - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.