|
Conjunto de mando de nilón Rojo (inserto de acero inox.) para válvula de bola serie 43G
Referencia #: NY-5K-43G-RD
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Conjunto del mandoSeleccione entre una variedad de recambios y accesorios para su válvula Swagelok. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Conjunto de mando de nilón Rojo (inserto de acero inox.) para válvula de bola serie 43G
Inicie la sesión o regístrese para ver los precios
Catálogos
Conjunto del mando
Passages d’écoulement tout ou rien ou de commutation; Pressions de service jusqu’à 206 bar (3000 psig); Températures de –53 à 148°C (–65 à 300°F); Applications environnement extérieur ou de process chauffé.
Conception conforme à la norme ANSI/ISA 76.00.02, plate-forme 38,2 mm (1,5 po); Facile à configurer, à assembler et à entretenir; Vannes, filtres, détendeurs, manomètres et adaptateurs pour autres composants de montage en surface
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
Features: Locking Bracket Kit.
Instructions de montage Support, accouplement et actionneur aux dimensions conformes à la norme ISO 5211
Cette vanne est ajustée pour un test usine à l’azote à 68.9 bar (1000 PSIG) ou à sa pression de service si celle-ci est inférieure à 68.9 bar (1000 PSIG).
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Instructions de montage; Vannes à boisseau sphérique série 40G, série 40, série AFS et série SKavec actionneurs électriques série 140, actionneurs pneumatiques séries 130 / 150 ou actionneurs pneumatiques série 121
Calculer le couple de fonctionnement de la vanne; Choisir les actionneurs et les composants associés; Sélectionner les kits de supports de montage
Especificaciones
NY-5K-43G-RD — Conjunto de mando de nilón Rojo (inserto de acero inox.) para válvula de bola serie 43G
| Atributo | Valor |
|---|---|
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Para las Series | Serie 43G |
| Color del Mando | Rojo |
| Tipo de mando | Mando de nilón con Inserto de acero inoxidable |
| eClass (4.1) | 37010631 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141616 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.