text.skipToContent text.skipToNavigation

Stainless Steel PTFE Sealed Quick Connect Body, 7.8 Cv, 3/4 in. Female NPT

Part #: SS-QTM8A-B-12PF

Specifications

Attribute Value
Air Inclusion 2 cm3
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
CV Maximum 7.8 - If coupled with a DESO stem, 8.5 - If coupled with a SESO stem
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 50 PSIG @ 70 °F /3.4 BAR @ 21 °C
Series QTM8
Spillage 1 cm3
Testing 2 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel PTFE Sealed Quick Connect Body, 7.8 Cv, 3/4 in. Female NPT

Part #: SS-QTM8A-B-12PF
View Catalog

Add To Favorites

Catalogs

Bodies
Enhance the integrity of systems with Swagelok PTFE-sealed quick-connects that have recessed seals for protection and are chemically compatible with many substances used in hazardous applications.

Specifications

SS-QTM8A-B-12PF — Stainless Steel PTFE Sealed Quick Connect Body, 7.8 Cv, 3/4 in. Female NPT

Attribute Value
Air Inclusion 2 cm3
Body Material Xylan®-Coated 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Female NPT
CV Maximum 7.8 - If coupled with a DESO stem, 8.5 - If coupled with a SESO stem
Lubricant Krytox 240AC Grease
O-Ring Material PTFE
Pressure Rating Uncoupled at Room Temp 1000 PSIG @ 0°F to 120 °F /68.9 BAR @ -17°C to 48°C
Pressure/Temp Rating (Coupling and Uncoupling) 50 PSIG @ 70 °F /3.4 BAR @ 21 °C
Series QTM8
Spillage 1 cm3
Testing 2 cm3
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37110302
eClass (10.1) 37110302
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
M-QTM2A-B-4PF Alliage 400 1/4 po Filetage NPT femelle - - View Product
SS-QTM2A-B-400 Acier inoxydable 316 revêtu de Xylan® 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QTM2A-B-4PF Acier inoxydable 316 revêtu de Xylan® 1/4 po Filetage NPT femelle - - View Product
SS-QTM2A-B-4PM Acier inoxydable 316 revêtu de Xylan® 1/4 po Filetage NPT mâle - - View Product
SS-QTM2A-B-4PMK2 Acier inoxydable 316 revêtu de Xylan® 1/4 po Filetage NPT mâle - - View Product
SS-QTM2A-B-4PMK5 Acier inoxydable 316 revêtu de Xylan® 1/4 po Filetage NPT mâle - - View Product
SS-QTM2A-B-600 Acier inoxydable 316 revêtu de Xylan® 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QTM2A-B-6M0 Acier inoxydable 316 revêtu de Xylan® 6 mm Raccord Swagelok® pour tubes - - View Product
SS-QTM2A-B-8M0K2 Acier inoxydable 316 revêtu de Xylan® 8 mm Raccord Swagelok® pour tubes - - View Product
SS-QTM2A-B-8M0K4 Acier inoxydable 316 revêtu de Xylan® 8 mm Raccord Swagelok® pour tubes - - View Product
SS-QTM4A-B-400 Acier inoxydable 316 revêtu de Xylan® 1/4 po Raccord Swagelok® pour tubes - - View Product
SS-QTM4A-B-4PF Acier inoxydable 316 revêtu de Xylan® 1/4 po Filetage NPT femelle - - View Product
SS-QTM4A-B-4PM Acier inoxydable 316 revêtu de Xylan® 1/4 po Filetage NPT mâle - - View Product
SS-QTM4A-B-600 Acier inoxydable 316 revêtu de Xylan® 3/8 po Raccord Swagelok® pour tubes - - View Product
SS-QTM4A-B-6PF Acier inoxydable 316 revêtu de Xylan® 3/8 po Filetage NPT femelle - - View Product
SS-QTM8A-B-1210 Acier inoxydable 316 revêtu de Xylan® 3/4 po Raccord Swagelok® pour tubes - - View Product
SS-QTM8A-B-12PM Acier inoxydable 316 revêtu de Xylan® 3/4 po Filetage NPT mâle - - View Product
SS-QTM8A-B-1610 Acier inoxydable 316 revêtu de Xylan® 1 po Raccord Swagelok® pour tubes - - View Product
SS-QTM8A-B-16PF Acier inoxydable 316 revêtu de Xylan® 1 po Filetage NPT femelle - - View Product
SS-QTM8A-B-16PM Acier inoxydable 316 revêtu de Xylan® 1 po Filetage NPT mâle - - View Product
SS-QTM8A-B-810 Acier inoxydable 316 revêtu de Xylan® 1/2 po Raccord Swagelok® pour tubes - - View Product
SS-QTM8A-B-8PF Acier inoxydable 316 revêtu de Xylan® 1/2 po Filetage NPT femelle - - View Product
SS-QTM8A-B-8PM Acier inoxydable 316 revêtu de Xylan® 1/2 po Filetage NPT mâle - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.