|
Plaque à souder fractionnaire, longueur 70,1 mm (2,76 po)
Part #: 304-S5-WP
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Weld PlateWeld plates are available in standard and elongated lengths. Weld nuts are welded, not press fit, to the weld plate. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Plaque à souder fractionnaire, longueur 70,1 mm (2,76 po)
Log in or Register to view price
Catalogs
Weld Plate
Acier inoxydable 316/316L et 304/304L; Tubes standard pour instrumentation; Dimensions de 1/8 à 2 po et de 3 à 25 mm; Marquage indiquant la dimension, les spécifications du matériau et le numéro de coulée
Sélection des tubes ; Manipulation des tubes ; Applications gaz; Installation des tubes; Tableaux des pressions de service admissibles recommandées
Specifications
304-S5-WP — Plaque à souder fractionnaire, longueur 70,1 mm (2,76 po)
| Attribute | Value |
|---|---|
| Body Material | 304 Stainless Steel |
| Fractional/Metric | Fractional |
| Length | 2.76 in. (70.1 mm) Length |
| eClass (4.1) | 37020312 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 37020232 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40174607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
|---|---|---|---|---|---|
| 304-S1-WP | Acier inoxydable 304 | - | Longueur 36,1 mm (1,42 po) | - | View Product |
| 304-S1-WPM | Acier inoxydable 304 | - | Longueur 36 mm (1,42 po) | - | View Product |
| 304-S3-WP | Acier inoxydable 304 | - | Longueur 50,0 mm (1,97 po) | - | View Product |
| 304-S6-WP | Acier inoxydable 304 | - | Longueur 87,9 mm (3,46 po) | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.