text.skipToContent text.skipToNavigation

Stainless Steel Full Flow Quick Connect Body, 3/8 in. Male NPT (QF4 Series)

Referencia #: SS-QF4-B-6PM

Especificaciones

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Male NPT
CV Maximum 1.7 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Bodies

Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Full Flow Quick Connect Body, 3/8 in. Male NPT (QF4 Series)

Referencia #: SS-QF4-B-6PM
Ver Catálogo

Añadir a Favoritos

Catálogos

Bodies
Achieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems.

Especificaciones

SS-QF4-B-6PM — Stainless Steel Full Flow Quick Connect Body, 3/8 in. Male NPT (QF4 Series)

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Male NPT
CV Maximum 1.7 - Coupled with a stem
Lubricant Dow Corning 111
O-Ring Material Fluorocarbon FKM
Pressure Rating Coupled at Max Temp 100 PSIG @ 400 °F /6.8 BAR @ 204 °C
Pressure Rating Coupled at Room Temp 6000 PSIG @ 70 °F /413 BAR @ 21 °C
Series QF4
eClass (4.1) 37110302
eClass (5.1.4) 37110302
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 31163101
UNSPSC (10.0) 27121701
UNSPSC (11.0501) 27121701
UNSPSC (13.0601) 27121701
UNSPSC (15.1) 27121701
UNSPSC (17.1001) 27121701
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
B-QF12-B-12PF Laiton 3/4 po Filetage NPT femelle - - Ver producto
B-QF4-B-4PF Laiton 1/4 po Filetage NPT femelle - - Ver producto
B-QF4-B-4PM Laiton 1/4 po Filetage NPT mâle - - Ver producto
B-QF8-B-8PF Laiton 1/2 po Filetage NPT femelle - - Ver producto
SS-QF12-B-1210 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes - - Ver producto
SS-QF12-B-12PF Acier inoxydable 316 3/4 po Filetage NPT femelle - - Ver producto
SS-QF12-B-12PM Acier inoxydable 316 3/4 po Filetage NPT mâle - - Ver producto
SS-QF16-B-1610 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes - - Ver producto
SS-QF16-B-16PF Acier inoxydable 316 1 po Filetage NPT femelle - - Ver producto
SS-QF16-B-16PM Acier inoxydable 316 1 po Filetage NPT mâle - - Ver producto
SS-QF4-B-400 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes - - Ver producto
SS-QF4-B-4FT Acier inoxydable 316 1/4 po Taraudage conique ISO - - Ver producto
SS-QF4-B-4MS Acier inoxydable 316 1/4 po Filetage cylindrique ISO mâle - - Ver producto
SS-QF4-B-4MT Acier inoxydable 316 1/4 po Filetage conique ISO mâle - - Ver producto
SS-QF4-B-4PF Acier inoxydable 316 1/4 po Filetage NPT femelle - - Ver producto
SS-QF4-B-4PM 316 Stainless Steel 1/4 in. Male NPT - - Ver producto
SS-QF4-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - Ver producto
SS-QF4-B-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - Ver producto
SS-QF4-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - Ver producto
SS-QF8-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - Ver producto
SS-QF8-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - Ver producto
SS-QF8-B-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - Ver producto
SS-QF8-B-8FS 316 Stainless Steel 1/2 in. Female ISO/BSP Parallel - - Ver producto
SS-QF8-B-8MS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread - - Ver producto
SS-QF8-B-8PF 316 Stainless Steel 1/2 in. Female NPT - - Ver producto
SS-QF8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - Ver producto

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.