|
316L VIM-VAR UHP 3-Port Diaphragm Sealed Valve, A Flow Path, 1/4 in. TBW, SC-01 Cleaned, NC Actuator
Part #: 6LVV-DPA111P-C
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern and MultiportFulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VIM-VAR UHP 3-Port Diaphragm Sealed Valve, A Flow Path, 1/4 in. TBW, SC-01 Cleaned, NC Actuator
Log in or Register to view price
Catalogs
Straight Pattern and Multiport
Convient aux applications haute pureté; Corps en acier inoxydable 316L VIM-VAR; Modèles basse et haute pression; Raccordements VCR®, tube à souder bout à bout et raccordements pour montage modulaire en surface; Commande manuelle ou pneumatique
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Pages 1-4. Contiennent : Conception modulaire joint en « C » 38,1 mm (1,5 po.). Vannes : manuelles et pneumatiques à soufflet et à membrane. Détendeurs : modèles haut débit manuels et préréglés.
Ce document spécifie les lignes directrices suivies par Swagelok pour la fabrication de produits très haute pureté polis électrolytiquement (UHP). Ce document ne suffit pas à lui seul.
Features: This technical report provides data on Swagelok® DP series diaphragm valves. The report covers: surface finish specifications; inboard helium leak testing; particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness.
Le soudage doit être effectué par du personnel qualifié, comme spécifié à la Section IX du code des chaudières de l’ASME.
Specifications
6LVV-DPA111P-C — 316L VIM-VAR UHP 3-Port Diaphragm Sealed Valve, A Flow Path, 1/4 in. TBW, SC-01 Cleaned, NC Actuator
| Attribute | Value |
|---|---|
| Body Material | 316L VIM-VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Tube Butt Weld |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Tube Butt Weld |
| Connection 3 Size | 1/4 in. |
| Connection 3 Type | Tube Butt Weld |
| CV Maximum | 0.27 |
| Maximum Temperature, °F (°C) | 150 (65) |
| Minimum Temperature, °F (°C) | -10 (-23) |
| eClass (4.1) | 37010206 |
| eClass (5.1.4) | 37011800 |
| eClass (6.0) | 37011801 |
| eClass (6.1) | 37011801 |
| eClass (10.1) | 37011801 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141621 |
| UNSPSC (11.0501) | 40141621 |
| UNSPSC (13.0601) | 40141621 |
| UNSPSC (15.1) | 40141621 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LVV-DPBW4-P1-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Tube à souder bout à bout | 1/4 po | Tube à souder bout à bout | View Product |
| 6LVV-DPBW4-P-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Tube à souder bout à bout | 1/4 po | Tube à souder bout à bout | View Product |
| 6LVV-DPC111P-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Tube à souder bout à bout | 1/4 po | Tube à souder bout à bout | View Product |
| 6LVV-DPFR4-P1-C | Acier inoxydable 316L VIM-VAR | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | View Product |
| 6LVV-DPFR4-P-C | Acier inoxydable 316L VIM-VAR | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | View Product |
| 6LVV-DPFR4-P-CM | Acier inoxydable 316L VIM-VAR | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | View Product |
| 6LVV-DPFR4-P-O | Acier inoxydable 316L VIM-VAR | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | View Product |
| 6LVV-DPHVR4-P-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| 6LVV-DPL11P-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Tube à souder bout à bout | 1/4 po | Tube à souder bout à bout | View Product |
| 6LVV-DPMR4-P-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccords VCR tournant mâle (joint métallique) | 1/4 po | Raccords VCR tournant mâle (joint métallique) | View Product |
| 6LVV-DPR11P-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Tube à souder bout à bout | 1/4 po | Tube à souder bout à bout | View Product |
| 6LVV-DPS4-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| 6LVV-DPS4-O | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| 6LVV-DPS6M-C | Acier inoxydable 316L VIM-VAR | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| 6LVV-DPTVR4-P | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord VCR mâle (joint métallique) | 1/4 po | Raccord VCR mâle (joint métallique) | View Product |
| 6LVV-DPVFR4-P-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord VCR femelle (joint métallique) | 1/4 po | Raccord VCR femelle (joint métallique) | View Product |
| 6LVV-DPVR4-P1-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| 6LVV-DPVR4-P-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| 6LVV-DPVR4-P-O | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。