|
Vanne pointeau à chapeau intégral en laiton, Cv de 0,09, raccord pour tube Swagelok 1/8 po, tige de régulation
Part #: B-ORS2
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Regulating StemIntegral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Vanne pointeau à chapeau intégral en laiton, Cv de 0,09, raccord pour tube Swagelok 1/8 po, tige de régulation
Log in or Register to view price
Catalogs
Straight Pattern, Regulating Stem
Système de garniture précontrainte; Modèle compact; Pressions de service jusqu’à 413 bar (6000 psig); Températures jusqu’à 315°C (600°F)
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
B-ORS2 — Vanne pointeau à chapeau intégral en laiton, Cv de 0,09, raccord pour tube Swagelok 1/8 po, tige de régulation
| Attribute | Value |
|---|---|
| Body Material | Laiton |
| Cleaning Process | Nettoyage et conditionnement standard (SC-10) |
| Connection 1 Size | 1/8 po |
| Connection 1 Type | Raccord Swagelok® pour tubes |
| Connection 2 Size | 1/8 po |
| Connection 2 Type | Raccord Swagelok® pour tubes |
| CV Maximum | 0.09 |
| Flow Pattern | Droite (2 voies) |
| Handle Style | Poignée bouton en résine phénolique |
| Low Emissions Certified | Oui |
| Maximum Temperature, °F (°C) | 400 (204) |
| Max Temperature Pressure Rating | 400°F À 390 PSIG / 204°C À 26,8 BAR |
| Minimum Temperature, °F (°C) | -65 (-53) |
| Orifice | 0,080 po |
| Room Temperature Pressure Rating | 3000 PSIG À 100°F / 206 BAR À 37°C |
| Stem Tip Material | Acier inoxydable 316 |
| Stem Type | Régulation |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-18RF8 | Laiton | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| B-1RF2 | Laiton | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| B-1RF4 | Laiton | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| B-1RM4 | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| B-1RM4-F4 | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| B-1RM4-S4 | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| B-1RM6 | Laiton | 3/8 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | View Product |
| B-1RS12MM | Laiton | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | View Product |
| B-1RS4 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| B-1RS6 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| B-1RS6MM | Laiton | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| B-1RS8 | Laiton | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| B-ORF2 | Laiton | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| M-1RM4 | Alliage 400 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| M-1RS4 | Alliage 400 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-18RF6 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 3/8 po | Filetage NPT femelle | View Product |
| SS-18RF8 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-18RF8RT | Acier inoxydable 316 | 1/2 po | Taraudage conique ISO | 1/2 po | Taraudage conique ISO | View Product |
| SS-18RM8 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-18RM8-F8 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT femelle | View Product |
| SS-18RS12 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-18RS12MM | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | View Product |
| SS-18RS18MM | Acier inoxydable 316 | 18 mm | Raccord pour tube Swagelok® | 18 mm | Raccord pour tube Swagelok® | View Product |
| SS-18RS8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RF2 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| SS-1RF4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-1RF4RT | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | 1/4 po | Taraudage conique ISO | View Product |
| SS-1RM2 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
| SS-1RM4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-1RM4-F4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-1RM4-S4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RM4-S6 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RS10MM | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | View Product |
| SS-1RS12MM | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | View Product |
| SS-1RS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RS4-BKB | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RS4-PK | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RS4-SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RS4-SG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RS6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RS6MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-1RS6MM-SC11 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-1RS6-PK | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RS6-SC11 | Acier inoxydable 316 | 3/8 po | Raccord pour tube Swagelok® | 3/8 po | Raccord pour tube Swagelok® | View Product |
| SS-1RS6-SH | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RS8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-1RS8MM | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | View Product |
| SS-1RS8-SC11 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | Raccord pour tube Swagelok® | View Product |
| SS-ORF2 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| SS-ORM2 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
| SS-ORM2-S2 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-ORS2 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-ORS3MM | Acier inoxydable 316 | 3 mm | Raccord Swagelok® pour tubes | 3 mm | Raccord Swagelok® pour tubes | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.