|
Tige de raccord rapide d'instrumentation en laiton sans vanne, Cv de 0,3, raccord pour tube Swagelok 1/4 po, clé verte
Part #: B-QC4-S-400K3
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StemsMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Tige de raccord rapide d'instrumentation en laiton sans vanne, Cv de 0,3, raccord pour tube Swagelok 1/4 po, clé verte
Log in or Register to view price
Catalogs
Stems
Pas besoin de tordre, de tourner ou de serrer à la clé, Modèles avec fermeture à une seule extrémité, fermeture à double extrémité et modèles à plein débit.
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Specifications
B-QC4-S-400K3 — Tige de raccord rapide d'instrumentation en laiton sans vanne, Cv de 0,3, raccord pour tube Swagelok 1/4 po, clé verte
| Attribute | Value |
|---|---|
| Body Material | Brass |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.3 - If coupled with a standard or reverse flow body, 0.4 - If coupled with a full flow body |
| Lubricant | Without lube on any components |
| O-Ring Material | Buna N (Standard) |
| Pressure Rating Coupled at Max Temp | 250 PSIG @ 250 °F /17.2 BAR @ 121 °C |
| Pressure Rating Coupled at Room Temp | 2000 PSIG @ 70 °F /137 BAR @ 21 °C |
| Series | QC4 |
| Special Sleeve | Green Keyed Sleeve |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-S-2PM | Laiton | 1/8 po | Filetage NPT mâle | - | - | View Product |
| B-QC4-S-400 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-QC4-S-400K1 | Laiton | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| B-QC4-S-4PF | Laiton | 1/4 po | Filetage NPT femelle | - | - | View Product |
| B-QC4-S-4PM | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
| B-QC4-S-6M0 | Laiton | 6 mm | Raccord Swagelok® pour tubes | - | - | View Product |
| B-QC6-S-4PF | Laiton | 1/4 po | Filetage NPT femelle | - | - | View Product |
| B-QC6-S-4PM | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
| B-QC6-S-600 | Laiton | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-S-200 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-S-2PF | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | - | - | View Product |
| SS-QC4-S-2PM | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | - | - | View Product |
| SS-QC4-S-400 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-S-400K1 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-S-400K2 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-S-400K3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-S-400K4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-S-400K5 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC4-S-4FT | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | - | - | View Product |
| SS-QC4-S-4MT | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | - | - | View Product |
| SS-QC4-S-4PF | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | - | - | View Product |
| SS-QC4-S-4PM | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-QC4-S-4PMK2 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-QC4-S-6M0 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC6-S-10M0 | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC6-S-4PF | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | - | - | View Product |
| SS-QC6-S-4PM | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-QC6-S-600 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC6-S-6PF | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | - | - | View Product |
| SS-QC6-S-6PM | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | - | - | View Product |
| SS-QC8-S-12M0 | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC8-S-810 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QC8-S-8PF | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | - | - | View Product |
| SS-QC8-S-8PM | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.