text.skipToContent text.skipToNavigation

Stainless Steel Hose Connector, 3/4 in. Tube Adapter, 3/4 in. Hose ID

Referencia #: SS-12-HC-A-1211

Especificaciones

Atributo Valor
Body Material 316 Stainless Steel
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Adapter
End Connection Material 316 Stainless Steel
Hose Size 3/4 in.
eClass (4.1) 37110504
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Connectors for Plastic Tubing

End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Hose Connector, 3/4 in. Tube Adapter, 3/4 in. Hose ID

Referencia #: SS-12-HC-A-1211
Ver Catálogo

Añadir a Favoritos

Catálogos

Connectors for Plastic Tubing
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Especificaciones

SS-12-HC-A-1211 — Stainless Steel Hose Connector, 3/4 in. Tube Adapter, 3/4 in. Hose ID

Atributo Valor
Body Material 316 Stainless Steel
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Adapter
End Connection Material 316 Stainless Steel
Hose Size 3/4 in.
eClass (4.1) 37110504
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
B-3-HC-1-2 Brass 1/8 in. Male NPT - - Ver producto
B-5-HC-1-4 Brass 1/4 in. Male NPT - - Ver producto
SS-10-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - Ver producto
SS-12-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - Ver producto
SS-12-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - Ver producto
SS-16-HC-1-12 316 Stainless Steel 3/4 in. Male NPT - - Ver producto
SS-16-HC-1-16 316 Stainless Steel 1 in. Male NPT - - Ver producto
SS-16-HC-A-1611 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - Ver producto
SS-2-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - Ver producto
SS-2-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - Ver producto
SS-2-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - Ver producto
SS-2-HC-A-201 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter - - Ver producto
SS-2-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - Ver producto
SS-3-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - Ver producto
SS-3-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - Ver producto
SS-3-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - Ver producto
SS-4-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - Ver producto
SS-4-HC-1-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - Ver producto
SS-4-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - Ver producto
SS-4-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - Ver producto
SS-4-HC-1-4RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - Ver producto
SS-4-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - Ver producto
SS-4-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - Ver producto
SS-4-HC-7-2 316 Stainless Steel 1/8 in. Female NPT - - Ver producto
SS-4-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - Ver producto
SS-4-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - Ver producto
SS-4-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - Ver producto
SS-4-HC-A-6MTA 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - Ver producto
SS-5-HC-1-2 316 Stainless Steel 1/8 in. Male NPT - - Ver producto
SS-5-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - Ver producto
SS-5-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - Ver producto
SS-6-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - Ver producto
SS-6-HC-1-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - Ver producto
SS-6-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - Ver producto
SS-6-HC-1-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - Ver producto
SS-6-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - Ver producto
SS-6-HC-7-4 316 Stainless Steel 1/4 in. Female NPT - - Ver producto
SS-6-HC-7-6 316 Stainless Steel 3/8 in. Female NPT - - Ver producto
SS-6-HC-A-401 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - Ver producto
SS-6-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - Ver producto
SS-6-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - Ver producto
SS-8-HC-1-4 316 Stainless Steel 1/4 in. Male NPT - - Ver producto
SS-8-HC-1-6 316 Stainless Steel 3/8 in. Male NPT - - Ver producto
SS-8-HC-1-8 316 Stainless Steel 1/2 in. Male NPT - - Ver producto
SS-8-HC-1-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - Ver producto
SS-8-HC-7-8 316 Stainless Steel 1/2 in. Female NPT - - Ver producto
SS-8-HC-A-601 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - Ver producto
SS-8-HC-A-811 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - Ver producto

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.