316L 스테인리스강 2개 연결구 DOT-인증 샘플 실린더,1/4인치 FNPT,1000cm3,1800psig(124bar) |
||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
DOT-Compliant CylindersAchieve leak-tight chemical containment with Swagelok sample cylinders meeting DOT and Canadian Standards. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
316L 스테인리스강 2개 연결구 DOT-인증 샘플 실린더,1/4인치 FNPT,1000cm3,1800psig(124bar)
Log in or Register to view price
Catalogs
DOT-Compliant Cylinders
Achieve leak-tight chemical containment with Swagelok sample cylinders meeting DOT and Canadian Standards.
특징: 10~3785cm3(1 gal)의 사이즈; 최대 사용 압력 5,000psig(344bar); 304L 및 316L 스테인리스강. 합금 400
Features: Step-by-step identification procedure for threads and end connections.
Installation instructions, rupture disc kit ordering numbers, and precautions.
Specifications
316L-HDF4-1000 — 316L 스테인리스강 2개 연결구 DOT-인증 샘플 실린더,1/4인치 FNPT,1000cm3,1800psig(124bar)
Attribute | Value |
---|---|
Body Material | 316L Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Female NPT |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Female NPT |
Cylinder Volume/Info | 1000 cm3 |
Testing | DOT-3A |
eClass (4.1) | 37020713 |
eClass (5.1.4) | 36030101 |
eClass (6.0) | 36030104 |
eClass (6.1) | 36030104 |
eClass (10.1) | 36030104 |
UNSPSC (4.03) | 24111800 |
UNSPSC (10.0) | 24111802 |
UNSPSC (11.0501) | 24111802 |
UNSPSC (13.0601) | 41111636 |
UNSPSC (15.1) | 41111636 |
UNSPSC (17.1001) | 24111802 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
304L-HDF2-40 | 304L 스테인리스강 | 1/8인치 | 암나사 NPT | 1/8인치 | 암나사 NPT | View Product |
304L-HDF4-1000 | 304L 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
304L-HDF4-1000T | 304L 스테인리스강 | 1/4인치 | 암나사 NPT | 1/4인치 | 암나사 NPT | View Product |
304L-HDF4-150 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
304L-HDF4-1GAL | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
304L-HDF4-2250 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
304L-HDF4-300 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
304L-HDF4-300-T | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
304L-HDF4-400 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
304L-HDF4-50 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
304L-HDF4-500 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
304L-HDF4-500-T | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
304L-HDF4-75 | 304L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
304L-HDF8-1000 | 304L Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
304L-HDF8-1GAL | 304L Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
304L-HDF8-2250 | 304L Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
316L-50DF4-150 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
316L-50DF4-300 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
316L-50DF4-500 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
316L-HDF4-150 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
316L-HDF4-300 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
316L-HDF4-300-12457 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
316L-HDF4-500 | 316L Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.