text.skipToContent text.skipToNavigation

튜브 피팅 및 어댑터 — 튜브 어댑터 — 직선형

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

튜브 피팅 및 어댑터 — 튜브 어댑터 — 직선형
견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2인치 스웨즈락® 튜브 어댑터 1/2인치 수나사 NPT View Product
B-10-MTA-1-4RS 황동 10mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN View Product
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread View Product
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld View Product
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread View Product
SS-12-TA-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-12-TA-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1610-A-16ANF 316 Stainless Steel 1 in. Pre-Swaged Swagelok® Tube Adapter 1 in. Female 37° Flare View Product
SS-16-MTA-1-8 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-MTA-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16-MTA-7-8RG 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-16-TA-1-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-16-TA-1-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-16-TA-1-16AN 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male 37° AN View Product
SS-16-TA-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Parallel Thread View Product
SS-16-TA-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Tapered Thread View Product
SS-16-TA-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-16-TA-1-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-TA-7-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-16-TA-7-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-16-TA-7-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-18-MTA-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-18-MTA-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-18-MTA-7-8RG 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-1-TA-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-200-A-2ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female 37° AN View Product
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT View Product
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT View Product
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-2-TA-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-2-TA-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-2-TA-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-2-TA-7-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-2-TA-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-32-TA-1-32 316 Stainless Steel 2 in. Pre-Swaged Swagelok® Tube Adapter 2 in. Male NPT View Product
SS-400-A-4ANF 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-4-TA-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-4-TA-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-4-TA-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-4-TA-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-4-TA-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male Pipe Weld View Product
SS-4-TA-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-4-TA-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4-TA-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-4-TA-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-4-TA-7-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-4-TA-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Tapered Thread View Product
SS-4-TA-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-4-TA-7-4RG Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-4-TA-7-4RJ Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage ISO femelle (RJ) View Product
SS-4-TA-7-4RP Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO femelle View Product
SS-4-TA-7-4RT Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO View Product
SS-4-TA-7-6 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT femelle View Product
SS-4-TA-7-8 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-600-A-6ANF Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po AN 37° femelle View Product
SS-6-MTA-1-2 Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle View Product
SS-6-MTA-1-2RS Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO mâle View Product
SS-6-MTA-1-2RT Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/8 po Filetage conique ISO mâle View Product
SS-6-MTA-1-4 Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-6-MTA-1-4RS Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
SS-6-MTA-1-4RT Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle View Product
SS-6-MTA-1-6RS Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6-MTA-7-2 Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/8 po Filetage NPT femelle View Product
SS-6-MTA-7-2RP Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO femelle View Product
SS-6-MTA-7-4 Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle View Product
SS-6-MTA-7-4RG Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-6-MTA-7-4RJ Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage ISO femelle (RJ) View Product
SS-6-MTA-7-4RP Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO femelle View Product
SS-6-MTA-7-4RT Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO View Product
SS-6-MTA-7-6RG Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 3/8 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-6-MTA-7-8RG Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-6-TA-1-12 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
SS-6-TA-1-2 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle View Product
SS-6-TA-1-4 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-6-TA-1-4AN Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po AN 37° mâle View Product
SS-6-TA-1-4RS Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
SS-6-TA-1-4RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle View Product
SS-6-TA-1-4ST Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-6-TA-1-6 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT mâle View Product
SS-6-TA-1-6AN Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po AN 37° mâle View Product
SS-6-TA-1-6RS Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle View Product
SS-6-TA-1-6RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage conique ISO mâle View Product
SS-6-TA-1-6ST Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-6-TA-1-8 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-6-TA-1-8RS Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle View Product
SS-6-TA-1-8RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage conique ISO mâle View Product
SS-6-TA-1-8ST Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-6-TA-1-8W Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Embout à souder mâle View Product
SS-6-TA-1-OR Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 9/16-18 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-6-TA-7-2 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT femelle View Product
SS-6-TA-7-4 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle View Product
SS-6-TA-7-4RP Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO femelle View Product
SS-6-TA-7-4RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO View Product
SS-6-TA-7-6 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT femelle View Product
SS-6-TA-7-6RG Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-6-TA-7-6RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Taraudage conique ISO View Product
SS-6-TA-7-8 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle View Product
SS-810-A-8ANF Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po AN 37° femelle View Product
SS-8-MTA-1-4 Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-8-MTA-1-4RS Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
SS-8-MTA-1-4RT Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle View Product
SS-8-MTA-7-4 Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle View Product
SS-8-MTA-7-4RG Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-8-MTA-7-4RT Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO View Product
SS-8-MTA-7-8RG Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-8-TA-1-12 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle View Product
SS-8-TA-1-4 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle View Product
SS-8-TA-1-4RS Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle View Product
SS-8-TA-1-4RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle View Product
SS-8-TA-1-6 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-8-TA-1-6RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用平行おねじ View Product
SS-8-TA-1-6RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/8 インチ ISO管用テーパーおねじ View Product
SS-8-TA-1-6ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 9/16-18 インチ SAE/MS平行おねじ View Product
SS-8-TA-1-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ NPTおねじ View Product
SS-8-TA-1-8AN 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ 37°おすAN View Product
SS-8-TA-1-8RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用平行おねじ View Product
SS-8-TA-1-8RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ISO管用テーパーおねじ View Product
SS-8-TA-1-8ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 3/4-16 インチ SAE/MS平行おねじ View Product
SS-8-TA-1-8W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ おすパイプ溶接エルボー View Product
SS-8-TA-1-OR Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-8-TA-7-12 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Innengewinde View Product
SS-8-TA-7-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-8-TA-7-4RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-8-TA-7-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Innengewinde View Product
SS-8-TA-7-6RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-8-TA-7-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
SS-8-TA-7-8RG Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-8-TA-7-8RP Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde View Product
SS-8-TA-7-8RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Kegeliges ISO-Innengewinde View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.