text.skipToContent text.skipToNavigation

Diaphragm-Sealed Valves — Ultrahigh-Purity Shutoff Diaphragm Valves, DP Series — Straight Pattern and Multiport

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Diaphragm-Sealed Valves — Ultrahigh-Purity Shutoff Diaphragm Valves, DP Series — Straight Pattern and Multiport
Оснастите свою систему высокой или сверхвысокой степени чистоты клапанами Swagelok с мембранным уплотнением, которые выпускаются в широком диапазоне размеров, из разных материалов и в различных конфигурациях для разных систем.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LVV-DPA111P-C 316L VIM-VAR 1/4인치 튜브 맞대기 용접 1/4인치 튜브 맞대기 용접 View Product
6LVV-DPBW4-P1-C 316L VIM-VAR 1/4인치 튜브 맞대기 용접 1/4인치 튜브 맞대기 용접 View Product
6LVV-DPBW4-P-C 316L VIM-VAR 1/4인치 튜브 맞대기 용접 1/4인치 튜브 맞대기 용접 View Product
6LVV-DPC111P-C 316L VIM-VAR 1/4인치 튜브 맞대기 용접 1/4인치 튜브 맞대기 용접 View Product
6LVV-DPFR4-P1-C 316L VIM-VAR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
6LVV-DPFR4-P-C 316L VIM-VAR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
6LVV-DPFR4-P-CM 316L VIM-VAR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR 1/4인치 면 밀폐(메탈 가스켓) 암나사 VCR View Product
6LVV-DPFR4-P-O 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
6LVV-DPHVR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
6LVV-DPL11P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
6LVV-DPMR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male Rotatable VCR Thread 1/4 in. Face Seal (Metal Gasket) Male Rotatable VCR Thread View Product
6LVV-DPR11P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
6LVV-DPS4-C 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6LVV-DPS4-O 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6LVV-DPS6M-C 316L VIM-VAR 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
6LVV-DPTVR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
6LVV-DPVFR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
6LVV-DPVR4-P1-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
6LVV-DPVR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
6LVV-DPVR4-P-O 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.