text.skipToContent text.skipToNavigation

Stainless Steel Integral Bonnet Needle Valve, 0.09 Cv, 1/8 in. MNPT, Vee Stem, Black Aluminum Bar Handle

Part #: SS-OVM2-BKB

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Male NPT
Connection 2 Size 1/8 in.
Connection 2 Type Male NPT
CV Maximum 0.09
Flow Pattern Straight (2-way)
Handle Style Aluminum Bar
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 450°F @ 3435 PSIG /232°C @ 236 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.080 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Vee
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183103
Straight Pattern, Vee Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Integral Bonnet Needle Valve, 0.09 Cv, 1/8 in. MNPT, Vee Stem, Black Aluminum Bar Handle

Part #: SS-OVM2-BKB
View Catalog

Add To Favorites

Catalogs

Straight Pattern, Vee Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Specifications

SS-OVM2-BKB — Stainless Steel Integral Bonnet Needle Valve, 0.09 Cv, 1/8 in. MNPT, Vee Stem, Black Aluminum Bar Handle

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Male NPT
Connection 2 Size 1/8 in.
Connection 2 Type Male NPT
CV Maximum 0.09
Flow Pattern Straight (2-way)
Handle Style Aluminum Bar
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 450°F @ 3435 PSIG /232°C @ 236 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.080 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Vee
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1VF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-1VM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-1VS4 Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
B-1VS6 Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
B-1VS8 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
M-1VS8 Alliage 400 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-18VS12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1VF4 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-1VM4 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-1VM4-S4 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Raccord Swagelok® pour tubes View Product
SS-1VS12MM Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-1VS4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-1VS4-PK Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-1VS4-SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-1VS6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-1VS6MM Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-1VS6-PK Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-1VS8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-1VS8MM Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
SS-20VF4 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle View Product
SS-20VF4RT Acier inoxydable 316 1/4 po Taraudage conique ISO 1/4 po Taraudage conique ISO View Product
SS-20VM4 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle View Product
SS-20VM4-F4 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle View Product
SS-20VS4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-26VF6 Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage NPT femelle View Product
SS-26VF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-26VM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-26VM8-F8-A 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT View Product
SS-26VS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-26VS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-OVM2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-OVS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.