Cone and Thread Fittings — Caps and Plugs
Fittings available with these specifications:
- 1/4 to 1 in.
- 316 stainless steel
- Medium and high pressure
- Maximum 20 000 psig (1378 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Cone and Thread Fittings — Caps and Plugs — Заглушки
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypePL4M Нержавеющая сталь 316 1/4 дюйма Наружное соед. с конусом и резьбой для среднего давления - - PL6M Нержавеющая сталь 316 3/8 дюйма Наружное соед. с конусом и резьбой для среднего давления - -
Product Availability by Store Location
Hours