text.skipToContent text.skipToNavigation

Schlauch mit Metallinnenschlauch — Flexible Metallschläuche, Serie FL

Erhältliche Metallinnenschläuche mit den folgenden Spezifikationen:

  • 1/4 bis 1/2 Zoll
  • –325°F (–198°C) bis 850°F (454°C)
  • Edelstahl 316
  • 672 psig (46,3 bar) bis 840 psig (57,8 bar)

担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。

フィルター条件:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

このプロセスには数分間かかる場合があります。このままお待ちください。