text.skipToContent text.skipToNavigation

316 Stainless Steel Nut and Ferrule Set (1 Nut/1 Front Ferrule/1 Back Ferrule) for 1/4 in. Tube Fitting, Please order in multiples of 5

Especificaciones

Atributo Valor
ボディ材質 316 Stainless Steel
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 1/4 in.
コネクション1 タイプ Swagelok® Tube Fitting
流量制限 いいえ
eClass (4.1) 37020718
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121706
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
ナット&フェルール・セット

チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel Nut and Ferrule Set (1 Nut/1 Front Ferrule/1 Back Ferrule) for 1/4 in. Tube Fitting, Please order in multiples of 5

Referencia #: SS-400-NFSET
Ver Catálogo

Añadir a Favoritos

Catálogos

ナット&フェルール・セット

チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。

Especificaciones

SS-400-NFSET — 316 Stainless Steel Nut and Ferrule Set (1 Nut/1 Front Ferrule/1 Back Ferrule) for 1/4 in. Tube Fitting, Please order in multiples of 5

Atributo Valor
ボディ材質 316 Stainless Steel
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 1/4 in.
コネクション1 タイプ Swagelok® Tube Fitting
流量制限 いいえ
eClass (4.1) 37020718
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121706
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
B-400-NFSET Messing 1/4 Zoll Swagelok® Rohrverschraubung - - Ver producto
B-600-NFSET Messing 3/8 Zoll Swagelok® Rohrverschraubung - - Ver producto
B-810-NFSET Messing 1/2 Zoll Swagelok® Rohrverschraubung - - Ver producto
SS-100-NFSET Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung - - Ver producto
SS-10M0-NFSET Edelstahl 316 10 mm Swagelok® Rohrverschraubung - - Ver producto
SS-12M0-NFSET Edelstahl 316 12 mm Swagelok® Rohrverschraubung - - Ver producto
SS-200-NFSET Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung - - Ver producto
SS-600-NFSET Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes - - Ver producto
SS-6M0-NFSET 316 스테인리스강 6mm Swagelok® 튜브 피팅 - - Ver producto
SS-810-NFSET 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 - - Ver producto
SS-8M0-NFSET 316 스테인리스강 8mm Swagelok® 튜브 피팅 - - Ver producto

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.