파이프 피팅 — 캡 및 플러그
이 사양에 사용 가능한 피팅:
- 1/8~1인치
- 암나사 NPT, 수나사 NPT
- 316 스테인리스강, 탄소강, 황동, 6-Moly, 625 합금, 825 합금, 2507 합금
- 최대 1810 psig(125 bar)~15,000 psig(1034 bar)
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.
-
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
SS-12-PST 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread - - SS-16-PST 316 Stainless Steel 1 5/16-12 in. Male SAE/MS Straight Thread - - SS-4-PST 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread - - SS-6-PST 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread - - SS-8-PST 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread - - -
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
SS-12-CP 316 Stainless Steel 3/4 in. Female NPT - - SS-16-CP 316 Stainless Steel 1 in. Female NPT - - SS-2-CP 316 Stainless Steel 1/8 in. Female NPT - - SS-4-AN-CP 316 Stainless Steel 1/4 in. Female 37° AN Flare - - SS-4-CP 316 Stainless Steel 1/4 in. Female NPT - - SS-6-CP 316 Stainless Steel 3/8 in. Female NPT - - SS-8-CP 316 Stainless Steel 1/2 in. Female NPT - - -
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
SS-12-HPST 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread - - SS-2-HP 316 Stainless Steel 1/8 in. Male NPT - - SS-2-HPST 316 Stainless Steel 5/16-24 in. Male SAE/MS Straight Thread - - SS-4-HP 316 Stainless Steel 1/4 in. Male NPT - - SS-4-HPST 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread - - SS-6-HP 316 Stainless Steel 3/8 in. Male NPT - - SS-6-HPST 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread - - SS-8-HP 316 Stainless Steel 1/2 in. Male NPT - - SS-8-HPST 316 Stainless Steel 3/4-16 in. Male SAE/MS Straight Thread - - -
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
B-4-P Brass 1/4 in. Male NPT - - B-8-P Brass 1/2 in. Male NPT - - SS-12-P 316 Stainless Steel 3/4 in. Male NPT - - SS-16-P 316 Stainless Steel 1 in. Male NPT - - SS-1-P 316 Stainless Steel 1/16 in. Male NPT - - SS-2-P 316 Stainless Steel 1/8 in. Male NPT - - SS-2-P-RS 316 Stainless Steel 1/8 in. Male ISO Parallel Thread, Straight Shoulder - - SS-4-P 316 Stainless Steel 1/4 in. Male NPT - - SS-4-P-RS 316 Stainless Steel 1/4 in. Male ISO Parallel Thread, Straight Shoulder - - SS-4-P-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - SS-6-P 316 Stainless Steel 3/8 in. Male NPT - - SS-6-P-RS 316 Stainless Steel 3/8 in. Male ISO Parallel Thread, Straight Shoulder - - SS-6-P-RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - SS-8-P 316 Stainless Steel 1/2 in. Male NPT - - SS-8-P-RS 316 Stainless Steel 1/2 in. Male ISO Parallel Thread, Straight Shoulder - - SS-8-P-RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - 2507-8-P-SG2 Super Duplex Stainless Steel 1/2 in. Male NPT - -
매장 위치로 구입 가능한 제품 보기
시간